KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
351 - 375 of 2526 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG1.5-36LJ25 $132.72 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 36 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3172
132.72
KHG1.5-36R $96.55 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 1.5 No. of Teeth N/A 36 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3173
96.55
KHG1.5-36RJ15 $121.46 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 36 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3175
121.46
KHG1.5-36RJ16 $132.72 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 36 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3176
132.72
KHG1.5-36RJ17 $132.72 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 36 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3177
132.72
KHG1.5-36RJ18 $132.72 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 36 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3178
132.72
KHG1.5-36RJ19 $132.72 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 36 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3179
132.72
KHG1.5-36RJ20 $132.72 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 36 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3180
132.72
KHG1.5-36RJ22 $132.72 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 36 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3181
132.72
KHG1.5-36RJ25 $132.72 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 36 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.244 in57 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3182
132.72
KHG1.5-40L $100.17 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 1.5 No. of Teeth N/A 40 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3183
100.17
KHG1.5-40LJ15 $124.25 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 40 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3185
124.25
KHG1.5-40LJ16 $135.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 40 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3186
135.7
KHG1.5-40LJ17 $135.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 40 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3187
135.7
KHG1.5-40LJ18 $135.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 40 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3188
135.7
KHG1.5-40LJ19 $135.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 40 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3189
135.7
KHG1.5-40LJ20 $135.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 40 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3190
135.7
KHG1.5-40LJ22 $135.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 40 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3191
135.7
KHG1.5-40LJ25 $135.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 40 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3192
135.7
KHG1.5-40LJ28 $135.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 40 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3193
135.7
KHG1.5-40LJ30 $135.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 40 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3194
135.7
KHG1.5-40R $100.17 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 1.5 No. of Teeth N/A 40 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3195
100.17
KHG1.5-40RJ15 $124.25 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 40 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3197
124.25
KHG1.5-40RJ16 $135.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 40 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3198
135.7
KHG1.5-40RJ17 $135.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 40 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.480 in63 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3199
135.7
351 - 375 of 2526 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA