KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
451 - 475 of 2526 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG1.5-50RJ22 $161.13 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 50 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3279
161.13
KHG1.5-50RJ25 $159.41 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 50 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3280
159.41
KHG1.5-50RJ28 $159.41 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 50 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3281
159.41
KHG1.5-50RJ30 $159.41 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 50 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3282
159.41
KHG1.5-50RJ32 $159.41 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 50 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3283
159.41
KHG1.5-50RJ35 $156.56 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 50 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.071 in78 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3284
156.56
KHG1.5-52L $126.09 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 1.5 No. of Teeth N/A 52 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3285
126.09
KHG1.5-52LJ18 $152.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 52 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3287
152.05
KHG1.5-52LJ19 $163.80 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 52 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3288
163.8
KHG1.5-52LJ20 $163.80 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 52 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3289
163.8
KHG1.5-52LJ22 $163.80 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 52 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3290
163.8
KHG1.5-52LJ25 $163.80 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 52 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3291
163.8
KHG1.5-52LJ28 $162.09 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 52 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3292
162.09
KHG1.5-52LJ30 $162.09 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 52 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3293
162.09
KHG1.5-52LJ32 $162.09 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 52 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3294
162.09
KHG1.5-52LJ35 $162.09 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 52 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3295
162.09
KHG1.5-52R $126.09 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 1.5 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3296
126.09
KHG1.5-52RJ18 $152.05 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3298
152.05
KHG1.5-52RJ19 $163.80 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3299
163.8
KHG1.5-52RJ20 $163.80 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3300
163.8
KHG1.5-52RJ22 $163.80 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3301
163.8
KHG1.5-52RJ25 $163.80 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3302
163.8
KHG1.5-52RJ28 $162.09 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3303
162.09
KHG1.5-52RJ30 $162.09 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3304
162.09
KHG1.5-52RJ32 $162.09 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3305
162.09
451 - 475 of 2526 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA