Ground Helical Gears (KHG)
Helical Gears
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Transverse Module
No. of Teeth
Direction of Helix
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG1-20RJ6 | $87.07 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 20 | Direction of Helix N/A Right Hand | Shape N/A S1T | Bore Diameter (A) N/A 0.236 in6 mm | Pitch Diameter (C) N/A 0.787 in20 mm | Outer Diameter (D) N/A 0.866 in22 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2834 |
87.07 |
| KHG1-22L | $67.31 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 1 | No. of Teeth N/A 22 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.866 in22 mm | Outer Diameter (D) N/A 0.945 in24 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2835 |
67.31 |
| KHG1-22LJ8 | $87.92 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 22 | Direction of Helix N/A Left Hand | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.866 in22 mm | Outer Diameter (D) N/A 0.945 in24 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2836 |
87.92 |
| KHG1-22R | $67.31 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 1 | No. of Teeth N/A 22 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.866 in22 mm | Outer Diameter (D) N/A 0.945 in24 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2837 |
67.31 |
| KHG1-22RJ8 | $87.92 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 22 | Direction of Helix N/A Right Hand | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.866 in22 mm | Outer Diameter (D) N/A 0.945 in24 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2838 |
87.92 |
| KHG1-24L | $69.00 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 1 | No. of Teeth N/A 24 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.024 in26 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2839 |
69 |
| KHG1-24LJ8 | $89.49 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 24 | Direction of Helix N/A Left Hand | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.024 in26 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2840 |
89.49 |
| KHG1-24R | $69.00 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 1 | No. of Teeth N/A 24 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.024 in26 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2841 |
69 |
| KHG1-24RJ8 | $89.49 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 24 | Direction of Helix N/A Right Hand | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.945 in24 mm | Outer Diameter (D) N/A 1.024 in26 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2842 |
89.49 |
| KHG1-25L | $70.84 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 1 | No. of Teeth N/A 25 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.063 in27 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2843 |
70.84 |
| KHG1-25LJ8 | $91.29 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 25 | Direction of Helix N/A Left Hand | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.063 in27 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2844 |
91.29 |
| KHG1-25R | $70.84 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 1 | No. of Teeth N/A 25 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.063 in27 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2845 |
70.84 |
| KHG1-25RJ8 | $91.29 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 25 | Direction of Helix N/A Right Hand | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 0.984 in25 mm | Outer Diameter (D) N/A 1.063 in27 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2846 |
91.29 |
| KHG1-28L | $72.98 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 1 | No. of Teeth N/A 28 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.181 in30 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2847 |
72.98 |
| KHG1-28LJ8 | $93.34 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 28 | Direction of Helix N/A Left Hand | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.181 in30 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2848 |
93.34 |
| KHG1-28R | $72.98 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 1 | No. of Teeth N/A 28 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.181 in30 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2849 |
72.98 |
| KHG1-28RJ8 | $93.34 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 28 | Direction of Helix N/A Right Hand | Shape N/A S1T | Bore Diameter (A) N/A 0.315 in8 mm | Pitch Diameter (C) N/A 1.102 in28 mm | Outer Diameter (D) N/A 1.181 in30 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2850 |
93.34 |
| KHG1-30L | $76.41 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 1 | No. of Teeth N/A 30 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2851 |
76.41 |
| KHG1-30LJ10 | $104.06 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 30 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2852 |
104.06 |
| KHG1-30LJ12 | $114.26 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 30 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2853 |
114.26 |
| KHG1-30R | $76.41 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 1 | No. of Teeth N/A 30 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2854 |
76.41 |
| KHG1-30RJ10 | $104.06 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 30 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2855 |
104.06 |
| KHG1-30RJ12 | $114.26 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 30 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.181 in30 mm | Outer Diameter (D) N/A 1.260 in32 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2856 |
114.26 |
| KHG1-32L | $78.27 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 1 | No. of Teeth N/A 32 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2857 |
78.27 |
| KHG1-32LJ10 | $105.83 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 32 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.394 in10 mm | Pitch Diameter (C) N/A 1.260 in32 mm | Outer Diameter (D) N/A 1.339 in34 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2858 |
105.83 |