KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
476 - 500 of 2526 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG1.5-52RJ35 $162.09 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3306
162.09
KHG1.5-60L $148.96 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 1.5 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3307
148.96
KHG1.5-60LJ20 $176.78 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3308
176.78
KHG1.5-60LJ22 $186.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3309
186.92
KHG1.5-60LJ25 $186.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3310
186.92
KHG1.5-60LJ28 $186.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3311
186.92
KHG1.5-60LJ30 $186.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3312
186.92
KHG1.5-60LJ32 $186.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3313
186.92
KHG1.5-60LJ35 $185.21 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3314
185.21
KHG1.5-60R $148.96 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 1.5 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3315
148.96
KHG1.5-60RJ20 $176.78 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3316
176.78
KHG1.5-60RJ22 $186.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3317
186.92
KHG1.5-60RJ25 $186.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3318
186.92
KHG1.5-60RJ28 $186.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3319
186.92
KHG1.5-60RJ30 $186.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3320
186.92
KHG1.5-60RJ32 $186.92 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3321
186.92
KHG1.5-60RJ35 $185.21 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.661 in93 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3322
185.21
KHG1.5-70L $173.80 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 1.5 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3323
173.8
KHG1.5-70LJ20 $202.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3324
202.85
KHG1.5-70LJ22 $214.52 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3325
214.52
KHG1.5-70LJ25 $212.81 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3326
212.81
KHG1.5-70LJ28 $212.81 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3327
212.81
KHG1.5-70LJ30 $212.81 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3328
212.81
KHG1.5-70LJ32 $212.81 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3329
212.81
KHG1.5-70LJ35 $211.09 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3330
211.09
476 - 500 of 2526 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA