KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
526 - 550 of 2526 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG1.5-80RJ40 $234.06 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 80 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.843 in123 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3356
234.06
KHG1.5-90L $232.73 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 1.5 No. of Teeth N/A 90 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3357
232.73
KHG1.5-90LJ20 $263.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 90 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3358
263.7
KHG1.5-90LJ22 $274.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 90 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3359
274.95
KHG1.5-90LJ25 $274.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 90 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3360
274.95
KHG1.5-90LJ28 $274.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 90 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3361
274.95
KHG1.5-90LJ30 $274.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 90 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3362
274.95
KHG1.5-90LJ32 $274.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 90 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3363
274.95
KHG1.5-90LJ35 $274.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 90 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3364
274.95
KHG1.5-90LJ40 $271.14 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 90 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3365
271.14
KHG1.5-90R $232.73 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 1.5 No. of Teeth N/A 90 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3366
232.73
KHG1.5-90RJ20 $263.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 90 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3367
263.7
KHG1.5-90RJ22 $274.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 90 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3368
274.95
KHG1.5-90RJ25 $274.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 90 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3369
274.95
KHG1.5-90RJ28 $274.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 90 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3370
274.95
KHG1.5-90RJ30 $274.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 90 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3371
274.95
KHG1.5-90RJ32 $274.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 90 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3372
274.95
KHG1.5-90RJ35 $274.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 90 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3373
274.95
KHG1.5-90RJ40 $271.14 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1.5 No. of Teeth N/A 90 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.433 in138 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3374
271.14
KHG1.5-24LE15 $616.70 CAD N/A Bore Type N/A Ground Transverse Module N/A 1.5 No. of Teeth N/A 24 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.535 in39 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3058
616.7
KHG1.5-24RE15 $616.70 CAD N/A Bore Type N/A Ground Transverse Module N/A 1.5 No. of Teeth N/A 24 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.535 in39 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3063
616.7
KHG1.5-25LE15 $619.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 1.5 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3068
619.2
KHG1.5-25RE15 $619.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 1.5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.594 in40.5 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3075
619.2
KHG1.5-26LE15 $621.00 CAD N/A Bore Type N/A Ground Transverse Module N/A 1.5 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.535 in39 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3082
621
KHG1.5-26RE15 $621.00 CAD N/A Bore Type N/A Ground Transverse Module N/A 1.5 No. of Teeth N/A 26 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.535 in39 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.945 in24 mm Internal ID N/A
3089
621
526 - 550 of 2526 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA