Ground Helical Gears (KHG)
Helical Gears
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Transverse Module
No. of Teeth
Direction of Helix
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG1.5-28LE15 | $623.20 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 1.5 | No. of Teeth N/A 28 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 0.945 in24 mm |
Internal ID
N/A
3096 |
623.2 |
| KHG1.5-28RE15 | $623.20 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 1.5 | No. of Teeth N/A 28 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.654 in42 mm | Outer Diameter (D) N/A 1.772 in45 mm | Total Length (G) N/A 0.945 in24 mm |
Internal ID
N/A
3104 |
623.2 |
| KHG1.5-30LE15 | $627.80 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 1.5 | No. of Teeth N/A 30 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 0.945 in24 mm |
Internal ID
N/A
3112 |
627.8 |
| KHG1.5-30RE15 | $627.80 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 1.5 | No. of Teeth N/A 30 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 1.890 in48 mm | Total Length (G) N/A 0.945 in24 mm |
Internal ID
N/A
3121 |
627.8 |
| KHG1.5-32LE15 | $634.80 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 1.5 | No. of Teeth N/A 32 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.008 in51 mm | Total Length (G) N/A 0.945 in24 mm |
Internal ID
N/A
3130 |
634.8 |
| KHG1.5-32RE15 | $634.80 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 1.5 | No. of Teeth N/A 32 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.008 in51 mm | Total Length (G) N/A 0.945 in24 mm |
Internal ID
N/A
3139 |
634.8 |
| KHG1.5-36LE15 | $639.90 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 1.5 | No. of Teeth N/A 36 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 0.945 in24 mm |
Internal ID
N/A
3164 |
639.9 |
| KHG1.5-36RE15 | $639.90 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 1.5 | No. of Teeth N/A 36 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.126 in54 mm | Outer Diameter (D) N/A 2.244 in57 mm | Total Length (G) N/A 0.945 in24 mm |
Internal ID
N/A
3174 |
639.9 |
| KHG1.5-40LE15 | $640.90 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 1.5 | No. of Teeth N/A 40 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.480 in63 mm | Total Length (G) N/A 0.945 in24 mm |
Internal ID
N/A
3184 |
640.9 |
| KHG1.5-40RE15 | $640.90 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 1.5 | No. of Teeth N/A 40 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.480 in63 mm | Total Length (G) N/A 0.945 in24 mm |
Internal ID
N/A
3196 |
640.9 |
| KHG1.5-48LE15 | $643.70 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 1.5 | No. of Teeth N/A 48 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.953 in75 mm | Total Length (G) N/A 0.945 in24 mm |
Internal ID
N/A
3246 |
643.7 |
| KHG1.5-48RE15 | $643.70 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 1.5 | No. of Teeth N/A 48 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.953 in75 mm | Total Length (G) N/A 0.945 in24 mm |
Internal ID
N/A
3255 |
643.7 |
| KHG1.5-50LE15 | $648.00 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 1.5 | No. of Teeth N/A 50 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.071 in78 mm | Total Length (G) N/A 0.945 in24 mm |
Internal ID
N/A
3264 |
648 |
| KHG1.5-50RE15 | $648.00 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 1.5 | No. of Teeth N/A 50 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.071 in78 mm | Total Length (G) N/A 0.945 in24 mm |
Internal ID
N/A
3275 |
648 |
| KHG1.5-52LE15 | $650.80 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 1.5 | No. of Teeth N/A 52 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.071 in78 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 0.945 in24 mm |
Internal ID
N/A
3286 |
650.8 |
| KHG1.5-52RE15 | $650.80 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 1.5 | No. of Teeth N/A 52 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 3.071 in78 mm | Outer Diameter (D) N/A 3.189 in81 mm | Total Length (G) N/A 0.945 in24 mm |
Internal ID
N/A
3297 |
650.8 |
| KHG2-100L | $375.29 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 2 | No. of Teeth N/A 100 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3375 |
375.29 |
| KHG2-100LJ25 | $420.62 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 100 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3377 |
420.62 |
| KHG2-100LJ28 | $432.84 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 100 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3378 |
432.84 |
| KHG2-100LJ30 | $432.84 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 100 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3379 |
432.84 |
| KHG2-100LJ32 | $432.84 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 100 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3380 |
432.84 |
| KHG2-100LJ35 | $432.84 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 100 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3381 |
432.84 |
| KHG2-100LJ40 | $426.17 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 100 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3382 |
426.17 |
| KHG2-100LJ45 | $426.17 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 100 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3383 |
426.17 |
| KHG2-100LJ50 | $426.17 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 100 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.031 in204 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3384 |
426.17 |