KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
576 - 600 of 2526 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2-100R $375.29 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 100 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3385
375.29
KHG2-100RJ25 $420.62 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 100 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3387
420.62
KHG2-100RJ28 $432.84 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 100 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3388
432.84
KHG2-100RJ30 $432.84 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 100 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3389
432.84
KHG2-100RJ32 $432.84 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 100 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3390
432.84
KHG2-100RJ35 $432.84 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 100 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3391
432.84
KHG2-100RJ40 $426.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 100 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3392
426.17
KHG2-100RJ45 $426.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 100 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3393
426.17
KHG2-100RJ50 $426.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 100 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 7.874 in200 mm Outer Diameter (D) N/A 8.031 in204 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3394
426.17
KHG2-15L $64.02 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 15 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.339 in34 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3395
64.02
KHG2-15LJ12 $91.65 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 15 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.339 in34 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3396
91.65
KHG2-15R $64.02 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 15 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.339 in34 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3397
64.02
KHG2-15RJ12 $91.65 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 15 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.339 in34 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3398
91.65
KHG2-16L $66.30 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 16 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.417 in36 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3399
66.3
KHG2-16LJ12 $93.69 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 16 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.417 in36 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3400
93.69
KHG2-16R $66.30 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 16 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.417 in36 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3401
66.3
KHG2-16RJ12 $93.69 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 16 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.260 in32 mm Outer Diameter (D) N/A 1.417 in36 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3402
93.69
KHG2-18L $70.59 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 18 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3403
70.59
KHG2-18LJ12 $97.52 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 18 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3404
97.52
KHG2-18LJ14 $109.82 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 18 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3405
109.82
KHG2-18LJ15 $109.82 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 18 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3406
109.82
KHG2-18LJ16 $109.82 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 18 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3407
109.82
KHG2-18LJ17 $109.82 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 18 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3408
109.82
KHG2-18R $70.59 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 18 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3409
70.59
KHG2-18RJ12 $97.52 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 18 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.417 in36 mm Outer Diameter (D) N/A 1.575 in40 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3410
97.52
576 - 600 of 2526 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA