KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
626 - 650 of 2526 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2-22RJ20 $119.14 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 22 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.890 in48 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3442
119.14
KHG2-24L $85.82 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 24 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3443
85.82
KHG2-24LJ15 $111.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 24 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3447
111.23
KHG2-24LJ16 $123.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 24 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3448
123.55
KHG2-24LJ17 $123.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 24 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3449
123.55
KHG2-24LJ18 $123.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 24 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3450
123.55
KHG2-24LJ19 $123.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 24 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3451
123.55
KHG2-24LJ20 $123.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 24 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3452
123.55
KHG2-24LJ22 $123.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 24 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3453
123.55
KHG2-24R $85.82 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 24 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3454
85.82
KHG2-24RJ15 $111.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 24 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3458
111.23
KHG2-24RJ16 $123.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 24 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3459
123.55
KHG2-24RJ17 $123.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 24 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3460
123.55
KHG2-24RJ18 $123.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 24 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3461
123.55
KHG2-24RJ19 $123.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 24 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3462
123.55
KHG2-24RJ20 $123.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 24 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3463
123.55
KHG2-24RJ22 $123.55 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 24 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.047 in52 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3464
123.55
KHG2-25L $89.19 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3465
89.19
KHG2-25LJ15 $114.26 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3470
114.26
KHG2-25LJ16 $126.56 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3471
126.56
KHG2-25LJ17 $126.56 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3472
126.56
KHG2-25LJ18 $126.56 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3473
126.56
KHG2-25LJ19 $126.56 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3474
126.56
KHG2-25LJ20 $126.56 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3475
126.56
KHG2-25LJ22 $126.56 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3476
126.56
626 - 650 of 2526 | Results Per Page | View | Unit of Measure
« 26 27 28 29 30 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA