Ground Helical Gears (KHG)
Helical Gears
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Transverse Module
No. of Teeth
Direction of Helix
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG2-36RJ19 | $153.96 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 36 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3629 |
153.96 |
| KHG2-36RJ20 | $153.96 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 36 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3630 |
153.96 |
| KHG2-36RJ22 | $153.96 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 36 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3631 |
153.96 |
| KHG2-36RJ25 | $152.24 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 36 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3632 |
152.24 |
| KHG2-36RJ28 | $152.24 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 36 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3633 |
152.24 |
| KHG2-36RJ30 | $152.24 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 36 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.835 in72 mm | Outer Diameter (D) N/A 2.992 in76 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3634 |
152.24 |
| KHG2-40L | $125.65 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 2 | No. of Teeth N/A 40 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3635 |
125.65 |
| KHG2-40LJ20 | $153.44 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 40 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3639 |
153.44 |
| KHG2-40LJ22 | $166.66 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 40 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3640 |
166.66 |
| KHG2-40LJ25 | $166.66 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 40 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3641 |
166.66 |
| KHG2-40LJ28 | $164.95 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 40 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3642 |
164.95 |
| KHG2-40LJ30 | $164.95 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 40 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3643 |
164.95 |
| KHG2-40LJ32 | $164.95 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 40 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3644 |
164.95 |
| KHG2-40LJ35 | $163.23 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 40 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3645 |
163.23 |
| KHG2-40R | $125.65 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 2 | No. of Teeth N/A 40 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3646 |
125.65 |
| KHG2-40RJ20 | $153.44 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 40 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3650 |
153.44 |
| KHG2-40RJ22 | $164.95 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 40 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3651 |
164.95 |
| KHG2-40RJ25 | $164.95 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 40 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3652 |
164.95 |
| KHG2-40RJ28 | $164.95 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 40 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3653 |
164.95 |
| KHG2-40RJ30 | $163.23 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 40 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3654 |
163.23 |
| KHG2-40RJ32 | $164.95 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 40 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3655 |
164.95 |
| KHG2-40RJ35 | $163.23 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 40 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.307 in84 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3656 |
163.23 |
| KHG2-44L | $135.05 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 2 | No. of Teeth N/A 44 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.465 in88 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3657 |
135.05 |
| KHG2-44LJ20 | $163.25 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 44 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.465 in88 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3661 |
163.25 |
| KHG2-44LJ22 | $176.37 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 2 | No. of Teeth N/A 44 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.465 in88 mm | Outer Diameter (D) N/A 3.622 in92 mm | Total Length (G) N/A 1.142 in29 mm |
Internal ID
N/A
3662 |
176.37 |