KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
826 - 850 of 2526 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2-50LJ35 $201.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 50 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3729
201.66
KHG2-50R $160.38 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 50 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3730
160.38
KHG2-50RJ25 $188.87 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 50 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3732
188.87
KHG2-50RJ28 $201.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 50 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3733
201.66
KHG2-50RJ30 $201.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 50 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3734
201.66
KHG2-50RJ32 $201.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 50 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3735
201.66
KHG2-50RJ35 $201.66 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 50 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3736
201.66
KHG2-52L $177.65 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 52 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.094 in104 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3737
177.65
KHG2-52LJ25 $208.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 52 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.094 in104 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3738
208.61
KHG2-52LJ28 $221.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 52 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.094 in104 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3739
221.42
KHG2-52LJ30 $217.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 52 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.094 in104 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3740
217.61
KHG2-52LJ32 $217.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 52 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.094 in104 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3741
217.61
KHG2-52LJ35 $217.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 52 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.094 in104 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3742
217.61
KHG2-52R $177.65 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.094 in104 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3743
177.65
KHG2-52RJ25 $208.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.094 in104 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3744
208.61
KHG2-52RJ28 $221.42 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.094 in104 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3745
221.42
KHG2-52RJ30 $217.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.094 in104 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3746
217.61
KHG2-52RJ32 $217.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.094 in104 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3747
217.61
KHG2-52RJ35 $217.61 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.094 in104 mm Outer Diameter (D) N/A 4.252 in108 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3748
217.61
KHG2-60L $193.11 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3749
193.11
KHG2-60LJ25 $224.50 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3751
224.5
KHG2-60LJ28 $237.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3752
237.2
KHG2-60LJ30 $237.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3753
237.2
KHG2-60LJ32 $237.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3754
237.2
KHG2-60LJ35 $237.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3755
237.2
826 - 850 of 2526 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA