KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
851 - 875 of 2526 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2-60R $193.11 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3756
193.11
KHG2-60RJ25 $224.50 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3758
224.5
KHG2-60RJ28 $237.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3759
237.2
KHG2-60RJ30 $237.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3760
237.2
KHG2-60RJ32 $237.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3761
237.2
KHG2-60RJ35 $237.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3762
237.2
KHG2-70L $226.65 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3763
226.65
KHG2-70LJ25 $260.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3765
260.7
KHG2-70LJ28 $273.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3766
273.07
KHG2-70LJ30 $273.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3767
273.07
KHG2-70LJ32 $273.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3768
273.07
KHG2-70LJ35 $273.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3769
273.07
KHG2-70LJ40 $273.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3770
273.07
KHG2-70R $226.65 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 70 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3771
226.65
KHG2-70RJ25 $260.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 70 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3773
260.7
KHG2-70RJ28 $273.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 70 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3774
273.07
KHG2-70RJ30 $273.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 70 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3775
273.07
KHG2-70RJ32 $273.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 70 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3776
273.07
KHG2-70RJ35 $273.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 70 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3777
273.07
KHG2-70RJ40 $273.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 70 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3778
273.07
KHG2-80L $266.61 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 80 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.457 in164 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3779
266.61
KHG2-80LJ25 $300.52 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 80 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.457 in164 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3781
300.52
KHG2-80LJ28 $313.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 80 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.457 in164 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3782
313.07
KHG2-80LJ30 $313.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 80 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.457 in164 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3783
313.07
KHG2-80LJ32 $313.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2 No. of Teeth N/A 80 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.457 in164 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3784
313.07
851 - 875 of 2526 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA