KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
926 - 950 of 2526 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2-25RE22 $525.70 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3481
525.7
KHG2-26LE15 $622.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 1.654 in42 mm Pitch Diameter (C) N/A 2.047 in52 mm Outer Diameter (D) N/A 2.205 in56 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3490
622.2
KHG2-26LE19 $622.90 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 1.654 in42 mm Pitch Diameter (C) N/A 2.047 in52 mm Outer Diameter (D) N/A 2.205 in56 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3491
622.9
KHG2-26LE20 $624.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 1.654 in42 mm Pitch Diameter (C) N/A 2.047 in52 mm Outer Diameter (D) N/A 2.205 in56 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3492
624.2
KHG2-26LE22 $612.80 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 1.654 in42 mm Pitch Diameter (C) N/A 2.047 in52 mm Outer Diameter (D) N/A 2.205 in56 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3493
612.8
KHG2-26RE15 $622.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 26 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 1.654 in42 mm Pitch Diameter (C) N/A 2.047 in52 mm Outer Diameter (D) N/A 2.205 in56 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3502
622.2
KHG2-26RE19 $622.90 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 26 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 1.654 in42 mm Pitch Diameter (C) N/A 2.047 in52 mm Outer Diameter (D) N/A 2.205 in56 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3503
622.9
KHG2-26RE20 $303.30 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 26 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 1.654 in42 mm Pitch Diameter (C) N/A 2.047 in52 mm Outer Diameter (D) N/A 2.205 in56 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3504
303.3
KHG2-26RE22 $291.80 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 26 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 1.654 in42 mm Pitch Diameter (C) N/A 2.047 in52 mm Outer Diameter (D) N/A 2.205 in56 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3505
291.8
KHG2-28LE15 $321.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 28 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3514
321.2
KHG2-28LE19 $321.80 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 28 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3515
321.8
KHG2-28LE20 $319.30 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 28 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3516
319.3
KHG2-28LE22 $307.90 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 28 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3517
307.9
KHG2-28RE15 $339.30 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 28 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3527
339.3
KHG2-28RE19 $339.90 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 28 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3528
339.9
KHG2-28RE20 $341.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 28 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3529
341.2
KHG2-28RE22 $329.80 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 28 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.205 in56 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3530
329.8
KHG2-30LE15 $305.30 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3540
305.3
KHG2-30LE19 $321.00 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3541
321
KHG2-30LE20 $324.00 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3542
324
KHG2-30LE22 $312.60 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3543
312.6
KHG2-30RE15 $321.90 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3552
321.9
KHG2-30RE19 $337.50 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3553
337.5
KHG2-30RE20 $338.90 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3554
338.9
KHG2-30RE22 $327.50 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.520 in64 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3555
327.5
926 - 950 of 2526 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA