KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
76 - 100 of 2526 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG1-40RJ12 $122.27 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 40 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2884
122.27
KHG1-40RJ14 $122.27 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 40 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2885
122.27
KHG1-40RJ15 $122.27 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 40 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2886
122.27
KHG1-40RJ16 $122.27 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 40 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2887
122.27
KHG1-40RJ17 $122.27 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 40 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.654 in42 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2888
122.27
KHG1-44L $89.74 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 1 No. of Teeth N/A 44 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.811 in46 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2889
89.74
KHG1-44LJ10 $116.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 44 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.811 in46 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2890
116.48
KHG1-44LJ12 $126.56 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 44 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.811 in46 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2891
126.56
KHG1-44LJ14 $126.56 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 44 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.811 in46 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2892
126.56
KHG1-44LJ15 $126.56 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 44 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.811 in46 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2893
126.56
KHG1-44LJ16 $126.56 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 44 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.811 in46 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2894
126.56
KHG1-44LJ17 $126.56 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 44 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.811 in46 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2895
126.56
KHG1-44R $89.74 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 1 No. of Teeth N/A 44 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.811 in46 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2896
89.74
KHG1-44RJ10 $116.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 44 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.811 in46 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2897
116.48
KHG1-44RJ12 $126.56 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 44 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.811 in46 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2898
126.56
KHG1-44RJ14 $126.56 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 44 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.811 in46 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2899
126.56
KHG1-44RJ15 $126.56 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 44 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.811 in46 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2900
126.56
KHG1-44RJ16 $126.56 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 44 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.811 in46 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2901
126.56
KHG1-44RJ17 $126.56 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 44 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.732 in44 mm Outer Diameter (D) N/A 1.811 in46 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2902
126.56
KHG1-45L $94.84 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 1 No. of Teeth N/A 45 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2903
94.84
KHG1-45LJ10 $121.46 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 45 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2904
121.46
KHG1-45LJ12 $131.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 45 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2905
131.48
KHG1-45LJ14 $131.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 45 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2906
131.48
KHG1-45LJ15 $131.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 45 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2907
131.48
KHG1-45LJ16 $131.48 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 45 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.850 in47 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2908
131.48
76 - 100 of 2526 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA