KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
976 - 1000 of 2526 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2-40LE20 $404.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 40 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3637
404.2
KHG2-40LE22 $392.80 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 40 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3638
392.8
KHG2-40RE19 $365.60 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 40 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3647
365.6
KHG2-40RE20 $367.00 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 40 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3648
367
KHG2-40RE22 $355.60 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 40 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3649
355.6
KHG2-44LE19 $389.80 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 44 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3658
389.8
KHG2-44LE20 $404.40 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 44 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3659
404.4
KHG2-44LE22 $393.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 44 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3660
393.2
KHG2-44RE19 $409.80 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 44 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3669
409.8
KHG2-44RE20 $411.10 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 44 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3670
411.1
KHG2-44RE22 $399.80 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 44 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3671
399.8
KHG2-45LE19 $445.40 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 45 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.701 in94 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3680
445.4
KHG2-45LE20 $446.70 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 45 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.701 in94 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3681
446.7
KHG2-45LE22 $435.50 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 45 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.701 in94 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3682
435.5
KHG2-45RE19 $445.40 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.701 in94 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3691
445.4
KHG2-45RE20 $488.60 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.701 in94 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3692
488.6
KHG2-45RE22 $477.40 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.701 in94 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3693
477.4
KHG2-48LE19 $505.10 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.937 in100 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3702
505.1
KHG2-48LE20 $506.40 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.937 in100 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3703
506.4
KHG2-48LE22 $362.90 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.937 in100 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3704
362.9
KHG2-48RE19 $384.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 48 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.937 in100 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3713
384.2
KHG2-48RE20 $385.40 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 48 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.937 in100 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3714
385.4
KHG2-48RE22 $374.30 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 48 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 3.937 in100 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3715
374.3
KHG2-50LE22 $389.10 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 50 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3724
389.1
KHG2-50RE22 $399.50 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 50 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.094 in104 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3731
399.5
976 - 1000 of 2526 | Results Per Page | View | Unit of Measure
« 36 37 38 39 40 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA