KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1001 - 1025 of 2526 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2-60LE22 $435.10 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3750
435.1
KHG2-60RE22 $408.00 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.882 in124 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3757
408
KHG2-70LE22 $436.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3764
436.2
KHG2-70RE22 $443.80 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 70 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.512 in140 mm Outer Diameter (D) N/A 5.669 in144 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3772
443.8
KHG2-80LE22 $477.50 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 80 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.457 in164 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3780
477.5
KHG2-80RE22 $481.30 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 80 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 6.299 in160 mm Outer Diameter (D) N/A 6.457 in164 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3789
481.3
KHG2-90LE22 $535.10 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 90 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.244 in184 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3798
535.1
KHG2-90RE22 $541.70 CAD N/A Bore Type N/A Ground Transverse Module N/A 2 No. of Teeth N/A 90 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.244 in184 mm Total Length (G) N/A 1.142 in29 mm Internal ID N/A
3808
541.7
KHG2.5-15L $71.61 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 15 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.673 in42.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3817
71.61
KHG2.5-15LJ15 $98.24 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 15 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.673 in42.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3818
98.24
KHG2.5-15LJ16 $112.06 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 15 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.673 in42.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3819
112.06
KHG2.5-15R $71.61 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 15 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.673 in42.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3820
71.61
KHG2.5-15RJ15 $98.24 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 15 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.673 in42.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3821
98.24
KHG2.5-15RJ16 $112.06 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 15 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.476 in37.5 mm Outer Diameter (D) N/A 1.673 in42.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3822
112.06
KHG2.5-16L $74.16 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 16 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3823
74.16
KHG2.5-16LJ15 $100.38 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 16 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3824
100.38
KHG2.5-16LJ16 $114.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 16 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3825
114.15
KHG2.5-16LJ17 $114.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 16 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3826
114.15
KHG2.5-16R $74.16 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 16 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3827
74.16
KHG2.5-16RJ15 $100.38 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 16 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3828
100.38
KHG2.5-16RJ16 $114.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 16 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3829
114.15
KHG2.5-16RJ17 $114.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 16 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.772 in45 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3830
114.15
KHG2.5-18L $80.54 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 18 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3831
80.54
KHG2.5-18LJ15 $105.83 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 18 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3833
105.83
KHG2.5-18LJ16 $119.74 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 18 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3834
119.74
1001 - 1025 of 2526 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA