KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1051 - 1075 of 2526 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2.5-22LJ19 $132.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 22 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3872
132.85
KHG2.5-22LJ20 $132.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 22 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3873
132.85
KHG2.5-22LJ22 $132.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 22 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3874
132.85
KHG2.5-22LJ25 $132.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 22 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3875
132.85
KHG2.5-22R $94.97 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 22 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3876
94.97
KHG2.5-22RJ18 $118.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 22 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3882
118.7
KHG2.5-22RJ19 $132.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 22 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3883
132.85
KHG2.5-22RJ20 $132.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 22 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3884
132.85
KHG2.5-22RJ22 $132.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 22 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3885
132.85
KHG2.5-22RJ25 $132.85 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 22 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.165 in55 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3886
132.85
KHG2.5-24L $101.90 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 24 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.559 in65 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3887
101.9
KHG2.5-24LJ18 $127.44 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 24 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.559 in65 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3894
127.44
KHG2.5-24LJ19 $141.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 24 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.559 in65 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3895
141.63
KHG2.5-24LJ20 $141.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 24 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.559 in65 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3896
141.63
KHG2.5-24LJ22 $141.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 24 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.559 in65 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3897
141.63
KHG2.5-24LJ25 $141.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 24 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.559 in65 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3898
141.63
KHG2.5-24LJ28 $138.77 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 24 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.559 in65 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3899
138.77
KHG2.5-24R $101.90 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 24 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.559 in65 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3900
101.9
KHG2.5-24RJ18 $127.44 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 24 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.559 in65 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3907
127.44
KHG2.5-24RJ19 $141.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 24 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.559 in65 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3908
141.63
KHG2.5-24RJ20 $141.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 24 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.559 in65 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3909
141.63
KHG2.5-24RJ22 $141.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 24 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.559 in65 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3910
141.63
KHG2.5-24RJ25 $141.63 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 24 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.559 in65 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3911
141.63
KHG2.5-24RJ28 $138.77 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 24 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.559 in65 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3912
138.77
KHG2.5-25L $107.53 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.657 in67.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3913
107.53
1051 - 1075 of 2526 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA