KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1076 - 1100 of 2526 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2.5-25LJ20 $134.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.657 in67.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3920
134.32
KHG2.5-25LJ22 $147.18 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.657 in67.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3921
147.18
KHG2.5-25LJ25 $147.18 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.657 in67.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3922
147.18
KHG2.5-25LJ28 $147.18 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.657 in67.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3923
147.18
KHG2.5-25LJ30 $147.18 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.657 in67.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3924
147.18
KHG2.5-25R $107.53 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.657 in67.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3925
107.53
KHG2.5-25RJ20 $134.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.657 in67.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3932
134.32
KHG2.5-25RJ22 $147.18 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.657 in67.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3933
147.18
KHG2.5-25RJ25 $147.18 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.657 in67.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3934
147.18
KHG2.5-25RJ28 $147.18 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.657 in67.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3935
147.18
KHG2.5-25RJ30 $147.18 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.461 in62.5 mm Outer Diameter (D) N/A 2.657 in67.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3936
147.18
KHG2.5-26L $110.91 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.559 in65 mm Outer Diameter (D) N/A 2.756 in70 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3937
110.91
KHG2.5-26LJ20 $137.29 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.559 in65 mm Outer Diameter (D) N/A 2.756 in70 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3944
137.29
KHG2.5-26LJ22 $151.83 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.559 in65 mm Outer Diameter (D) N/A 2.756 in70 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3945
151.83
KHG2.5-26LJ25 $151.83 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.559 in65 mm Outer Diameter (D) N/A 2.756 in70 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3946
151.83
KHG2.5-26LJ28 $150.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.559 in65 mm Outer Diameter (D) N/A 2.756 in70 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3947
150.12
KHG2.5-26LJ30 $150.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.559 in65 mm Outer Diameter (D) N/A 2.756 in70 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3948
150.12
KHG2.5-26R $110.91 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 26 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.559 in65 mm Outer Diameter (D) N/A 2.756 in70 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3949
110.91
KHG2.5-26RJ20 $137.29 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 26 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.559 in65 mm Outer Diameter (D) N/A 2.756 in70 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3956
137.29
KHG2.5-26RJ22 $151.83 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 26 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.559 in65 mm Outer Diameter (D) N/A 2.756 in70 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3957
151.83
KHG2.5-26RJ25 $151.83 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 26 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.559 in65 mm Outer Diameter (D) N/A 2.756 in70 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3958
151.83
KHG2.5-26RJ28 $150.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 26 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.559 in65 mm Outer Diameter (D) N/A 2.756 in70 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3959
150.12
KHG2.5-26RJ30 $150.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 26 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.559 in65 mm Outer Diameter (D) N/A 2.756 in70 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3960
150.12
KHG2.5-28L $116.70 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 28 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3961
116.7
KHG2.5-28LJ20 $144.84 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 28 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.953 in75 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3968
144.84
1076 - 1100 of 2526 | Results Per Page | View | Unit of Measure
« 41 42 43 44 45 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA