KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1151 - 1175 of 2526 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2.5-35LJ22 $188.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 35 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4055
188.2
KHG2.5-35LJ25 $184.39 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 35 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4056
184.39
KHG2.5-35LJ28 $184.39 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 35 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4057
184.39
KHG2.5-35LJ30 $184.39 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 35 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4058
184.39
KHG2.5-35LJ32 $184.39 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 35 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4059
184.39
KHG2.5-35LJ35 $184.39 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 35 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4060
184.39
KHG2.5-35LJ40 $184.39 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 35 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4061
184.39
KHG2.5-35R $142.06 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 35 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4062
142.06
KHG2.5-35RJ20 $173.58 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 35 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4069
173.58
KHG2.5-35RJ22 $188.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 35 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4070
188.2
KHG2.5-35RJ25 $184.39 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 35 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4071
184.39
KHG2.5-35RJ28 $184.39 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 35 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4072
184.39
KHG2.5-35RJ30 $184.39 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 35 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4073
184.39
KHG2.5-35RJ32 $184.39 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 35 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4074
184.39
KHG2.5-35RJ35 $184.39 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 35 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4075
184.39
KHG2.5-35RJ40 $184.39 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 35 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.445 in87.5 mm Outer Diameter (D) N/A 3.642 in92.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4076
184.39
KHG2.5-36L $147.79 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 36 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4077
147.79
KHG2.5-36LJ20 $178.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 36 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4078
178.7
KHG2.5-36LJ22 $193.25 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 36 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4079
193.25
KHG2.5-36LJ25 $193.25 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 36 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4080
193.25
KHG2.5-36LJ28 $189.44 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 36 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4081
189.44
KHG2.5-36LJ30 $189.44 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 36 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4082
189.44
KHG2.5-36LJ32 $189.44 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 36 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4083
189.44
KHG2.5-36LJ35 $189.44 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 36 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4084
189.44
KHG2.5-36LJ40 $189.44 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 36 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.740 in95 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4085
189.44
1151 - 1175 of 2526 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA