KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1226 - 1250 of 2526 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2.5-45RJ30 $228.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.626 in117.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4144
228.51
KHG2.5-45RJ32 $228.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.626 in117.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4145
228.51
KHG2.5-45RJ35 $228.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.626 in117.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4146
228.51
KHG2.5-45RJ40 $224.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.626 in117.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4147
224.7
KHG2.5-45RJ45 $224.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.429 in112.5 mm Outer Diameter (D) N/A 4.626 in117.5 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4148
224.7
KHG2.5-48L $195.72 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4149
195.72
KHG2.5-48LJ25 $230.83 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4154
230.83
KHG2.5-48LJ28 $245.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4155
245.15
KHG2.5-48LJ30 $245.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4156
245.15
KHG2.5-48LJ32 $245.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4157
245.15
KHG2.5-48LJ35 $241.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4158
241.34
KHG2.5-48LJ40 $241.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4159
241.34
KHG2.5-48LJ45 $241.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4160
241.34
KHG2.5-48R $195.72 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 48 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4161
195.72
KHG2.5-48RJ25 $230.83 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 48 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4166
230.83
KHG2.5-48RJ28 $245.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 48 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4167
245.15
KHG2.5-48RJ30 $245.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 48 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4168
245.15
KHG2.5-48RJ32 $245.15 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 48 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4169
245.15
KHG2.5-48RJ35 $241.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 48 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4170
241.34
KHG2.5-48RJ40 $241.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 48 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4171
241.34
KHG2.5-48RJ45 $241.34 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 48 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.921 in125 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4172
241.34
KHG2.5-50L $209.48 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 50 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.118 in130 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4173
209.48
KHG2.5-50LJ25 $242.47 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 50 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.118 in130 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4178
242.47
KHG2.5-50LJ28 $257.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 50 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.118 in130 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4179
257.12
KHG2.5-50LJ30 $257.12 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 50 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.118 in130 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4180
257.12
1226 - 1250 of 2526 | Results Per Page | View | Unit of Measure
« 46 47 48 49 50 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA