KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1276 - 1300 of 2526 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG2.5-52RJ35 $266.91 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.118 in130 mm Outer Diameter (D) N/A 5.315 in135 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4218
266.91
KHG2.5-52RJ40 $266.91 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.118 in130 mm Outer Diameter (D) N/A 5.315 in135 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4219
266.91
KHG2.5-52RJ45 $266.91 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.118 in130 mm Outer Diameter (D) N/A 5.315 in135 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4220
266.91
KHG2.5-60L $250.70 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4221
250.7
KHG2.5-60LJ25 $289.45 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4226
289.45
KHG2.5-60LJ28 $303.57 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4227
303.57
KHG2.5-60LJ30 $303.57 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4228
303.57
KHG2.5-60LJ32 $303.57 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4229
303.57
KHG2.5-60LJ35 $303.57 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4230
303.57
KHG2.5-60LJ40 $296.90 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4231
296.9
KHG2.5-60LJ45 $296.90 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4232
296.9
KHG2.5-60R $250.70 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4233
250.7
KHG2.5-60RJ25 $289.45 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4238
289.45
KHG2.5-60RJ28 $303.57 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4239
303.57
KHG2.5-60RJ30 $303.57 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4240
303.57
KHG2.5-60RJ32 $303.57 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4241
303.57
KHG2.5-60RJ35 $303.57 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4242
303.57
KHG2.5-60RJ40 $296.90 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4243
296.9
KHG2.5-60RJ45 $296.90 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 2.5 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.102 in155 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
4244
296.9
KHG2.5-18LE15 $630.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 18 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3832
630.2
KHG2.5-18RE15 $630.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 18 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 1.772 in45 mm Outer Diameter (D) N/A 1.969 in50 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3841
630.2
KHG2.5-20LE15 $620.70 CAD N/A Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 20 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.165 in55 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3850
620.7
KHG2.5-20LE19 $636.50 CAD N/A Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 20 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.165 in55 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3851
636.5
KHG2.5-20LE20 $637.80 CAD N/A Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 20 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.165 in55 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3852
637.8
KHG2.5-20RE15 $620.70 CAD N/A Bore Type N/A Ground Transverse Module N/A 2.5 No. of Teeth N/A 20 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.165 in55 mm Total Length (G) N/A 1.339 in34 mm Internal ID N/A
3858
620.7
1276 - 1300 of 2526 | Results Per Page | View | Unit of Measure
« 51 52 53 54 55 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA