Ground Helical Gears (KHG)
Helical Gears
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Transverse Module
No. of Teeth
Direction of Helix
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG2.5-52RE24 | $495.30 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 2.5 | No. of Teeth N/A 52 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.118 in130 mm | Outer Diameter (D) N/A 5.315 in135 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
4211 |
495.3 |
| KHG2.5-52RE25 | $502.40 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 2.5 | No. of Teeth N/A 52 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.118 in130 mm | Outer Diameter (D) N/A 5.315 in135 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
4212 |
502.4 |
| KHG2.5-52RE28 | $493.00 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 2.5 | No. of Teeth N/A 52 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.118 in130 mm | Outer Diameter (D) N/A 5.315 in135 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
4213 |
493 |
| KHG2.5-60LE22 | $517.30 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 2.5 | No. of Teeth N/A 60 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.102 in155 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
4222 |
517.3 |
| KHG2.5-60LE24 | $521.60 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 2.5 | No. of Teeth N/A 60 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.102 in155 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
4223 |
521.6 |
| KHG2.5-60LE25 | $569.60 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 2.5 | No. of Teeth N/A 60 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.102 in155 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
4224 |
569.6 |
| KHG2.5-60LE28 | $560.20 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 2.5 | No. of Teeth N/A 60 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.102 in155 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
4225 |
560.2 |
| KHG2.5-60RE22 | $558.30 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 2.5 | No. of Teeth N/A 60 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.102 in155 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
4234 |
558.3 |
| KHG2.5-60RE24 | $562.60 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 2.5 | No. of Teeth N/A 60 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.102 in155 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
4235 |
562.6 |
| KHG2.5-60RE25 | $569.60 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 2.5 | No. of Teeth N/A 60 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.102 in155 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
4236 |
569.6 |
| KHG2.5-60RE28 | $560.20 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 2.5 | No. of Teeth N/A 60 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.102 in155 mm | Total Length (G) N/A 1.339 in34 mm |
Internal ID
N/A
4237 |
560.2 |
| KHG3-15L | $82.99 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 15 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 2.008 in51 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4245 |
82.99 |
| KHG3-15LJ18 | $107.94 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 15 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 2.008 in51 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4246 |
107.94 |
| KHG3-15LJ19 | $122.63 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 15 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 2.008 in51 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4247 |
122.63 |
| KHG3-15R | $82.99 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 15 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 2.008 in51 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4248 |
82.99 |
| KHG3-15RJ18 | $107.94 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 15 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 2.008 in51 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4249 |
107.94 |
| KHG3-15RJ19 | $122.63 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 15 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.772 in45 mm | Outer Diameter (D) N/A 2.008 in51 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4250 |
122.63 |
| KHG3-16L | $87.01 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 16 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4251 |
87.01 |
| KHG3-16LJ18 | $111.34 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 16 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4253 |
111.34 |
| KHG3-16LJ19 | $126.43 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 16 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4254 |
126.43 |
| KHG3-16LJ20 | $126.43 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 16 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4255 |
126.43 |
| KHG3-16LJ22 | $126.43 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 16 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4256 |
126.43 |
| KHG3-16R | $87.01 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 16 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4257 |
87.01 |
| KHG3-16RJ18 | $111.34 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 16 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4259 |
111.34 |
| KHG3-16RJ19 | $126.43 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 16 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.890 in48 mm | Outer Diameter (D) N/A 2.126 in54 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4260 |
126.43 |