KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1451 - 1475 of 2526 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG3-16RJ20 $126.43 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 16 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4261
126.43
KHG3-16RJ22 $126.43 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 16 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4262
126.43
KHG3-18L $94.32 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 18 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4263
94.32
KHG3-18LJ18 $120.40 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 18 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4267
120.4
KHG3-18LJ19 $135.38 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 18 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4268
135.38
KHG3-18LJ20 $135.38 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 18 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4269
135.38
KHG3-18LJ22 $132.52 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 18 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4270
132.52
KHG3-18R $94.32 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 18 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4271
94.32
KHG3-18RJ18 $120.40 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 18 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4275
120.4
KHG3-18RJ19 $135.38 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 18 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4276
135.38
KHG3-18RJ20 $135.38 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 18 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4277
135.38
KHG3-18RJ22 $132.52 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 18 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4278
132.52
KHG3-20L $0.82 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 20 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4279
0.82
KHG3-20LJ20 $132.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 20 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4285
132.95
KHG3-20LJ22 $148.78 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 20 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4286
148.78
KHG3-20LJ25 $148.78 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 20 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4287
148.78
KHG3-20LJ28 $147.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 20 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4288
147.07
KHG3-20LJ30 $147.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 20 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4289
147.07
KHG3-20R $106.94 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 20 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4290
106.94
KHG3-20RJ20 $132.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 20 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4296
132.95
KHG3-20RJ22 $148.78 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 20 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4297
148.78
KHG3-20RJ25 $148.78 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 20 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4298
148.78
KHG3-20RJ28 $147.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 20 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4299
147.07
KHG3-20RJ30 $147.07 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 20 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.598 in66 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4300
147.07
KHG3-22L $115.13 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 22 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.598 in66 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4301
115.13
1451 - 1475 of 2526 | Results Per Page | View | Unit of Measure
« 56 57 58 59 60 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA