Ground Helical Gears (KHG)
Helical Gears
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Transverse Module
No. of Teeth
Direction of Helix
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG1-50LJ15 | $137.41 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 50 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2934 |
137.41 |
| KHG1-50LJ16 | $137.41 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 50 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2935 |
137.41 |
| KHG1-50LJ17 | $137.41 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 50 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2936 |
137.41 |
| KHG1-50LJ18 | $137.41 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 50 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2937 |
137.41 |
| KHG1-50LJ19 | $137.41 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 50 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2938 |
137.41 |
| KHG1-50R | $101.32 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 1 | No. of Teeth N/A 50 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2939 |
101.32 |
| KHG1-50RJ12 | $127.46 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 50 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2940 |
127.46 |
| KHG1-50RJ14 | $137.41 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 50 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2941 |
137.41 |
| KHG1-50RJ15 | $137.41 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 50 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2942 |
137.41 |
| KHG1-50RJ16 | $137.41 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 50 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2943 |
137.41 |
| KHG1-50RJ17 | $137.41 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 50 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2944 |
137.41 |
| KHG1-50RJ18 | $137.41 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 50 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2945 |
137.41 |
| KHG1-50RJ19 | $137.41 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 50 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.047 in52 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2946 |
137.41 |
| KHG1-60L | $115.86 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 1 | No. of Teeth N/A 60 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2947 |
115.86 |
| KHG1-60LJ12 | $141.04 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 60 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2948 |
141.04 |
| KHG1-60LJ14 | $150.97 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 60 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2949 |
150.97 |
| KHG1-60LJ15 | $150.97 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 60 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2950 |
150.97 |
| KHG1-60LJ16 | $150.97 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 60 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2951 |
150.97 |
| KHG1-60LJ17 | $150.97 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 60 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2952 |
150.97 |
| KHG1-60LJ18 | $150.97 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 60 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2953 |
150.97 |
| KHG1-60LJ19 | $150.97 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 60 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2954 |
150.97 |
| KHG1-60LJ20 | $150.97 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 60 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2955 |
150.97 |
| KHG1-60LJ22 | $150.97 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 60 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2956 |
150.97 |
| KHG1-60R | $115.86 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 1 | No. of Teeth N/A 60 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2957 |
115.86 |
| KHG1-60RJ12 | $141.04 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 1 | No. of Teeth N/A 60 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.441 in62 mm | Total Length (G) N/A 0.709 in18 mm |
Internal ID
N/A
2958 |
141.04 |