KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1501 - 1525 of 2526 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG3-25L $129.34 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4343
129.34
KHG3-25LJ20 $158.69 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4353
158.69
KHG3-25LJ22 $174.11 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4354
174.11
KHG3-25LJ25 $174.11 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4355
174.11
KHG3-25LJ28 $174.11 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4356
174.11
KHG3-25LJ30 $172.40 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4357
172.4
KHG3-25LJ32 $172.40 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4358
172.4
KHG3-25LJ35 $172.40 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4359
172.4
KHG3-25R $129.34 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4360
129.34
KHG3-25RJ20 $158.69 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4370
158.69
KHG3-25RJ22 $174.11 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4371
174.11
KHG3-25RJ25 $174.11 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4372
174.11
KHG3-25RJ28 $174.11 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4373
174.11
KHG3-25RJ30 $172.40 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4374
172.4
KHG3-25RJ32 $172.40 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4375
172.4
KHG3-25RJ35 $172.40 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 2.953 in75 mm Outer Diameter (D) N/A 3.189 in81 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4376
172.4
KHG3-26L $138.07 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4377
138.07
KHG3-26LJ20 $166.64 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4378
166.64
KHG3-26LJ22 $182.08 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4379
182.08
KHG3-26LJ25 $182.08 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4380
182.08
KHG3-26LJ28 $182.08 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4381
182.08
KHG3-26LJ30 $182.08 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4382
182.08
KHG3-26LJ32 $182.08 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4383
182.08
KHG3-26LJ35 $180.37 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 26 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4384
180.37
KHG3-26R $138.07 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 26 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.071 in78 mm Outer Diameter (D) N/A 3.307 in84 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4385
138.07
1501 - 1525 of 2526 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA