KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1551 - 1575 of 2526 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG3-30L $153.62 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4429
153.62
KHG3-30LJ25 $185.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4437
185.49
KHG3-30LJ28 $201.76 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4438
201.76
KHG3-30LJ30 $201.76 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4439
201.76
KHG3-30LJ32 $201.76 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4440
201.76
KHG3-30LJ35 $197.96 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4441
197.96
KHG3-30LJ40 $197.96 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4442
197.96
KHG3-30LJ45 $197.96 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4443
197.96
KHG3-30R $153.62 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4444
153.62
KHG3-30RJ25 $185.49 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4452
185.49
KHG3-30RJ28 $201.76 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4453
201.76
KHG3-30RJ30 $201.76 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4454
201.76
KHG3-30RJ32 $201.76 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4455
201.76
KHG3-30RJ35 $197.96 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4456
197.96
KHG3-30RJ40 $197.96 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4457
197.96
KHG3-30RJ45 $197.96 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4458
197.96
KHG3-32L $167.21 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4459
167.21
KHG3-32LJ25 $201.20 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4467
201.2
KHG3-32LJ28 $217.32 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4468
217.32
KHG3-32LJ30 $213.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4469
213.51
KHG3-32LJ32 $213.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4470
213.51
KHG3-32LJ35 $213.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4471
213.51
KHG3-32LJ40 $213.51 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4472
213.51
KHG3-32LJ45 $209.70 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4473
209.7
KHG3-32R $167.21 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.780 in96 mm Outer Diameter (D) N/A 4.016 in102 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4474
167.21
1551 - 1575 of 2526 | Results Per Page | View | Unit of Measure
« 61 62 63 64 65 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA