Ground Helical Gears (KHG)
Helical Gears
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Transverse Module
No. of Teeth
Direction of Helix
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG3-40RJ30 | $259.24 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 40 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.961 in126 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4574 |
259.24 |
| KHG3-40RJ32 | $259.24 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 40 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.961 in126 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4575 |
259.24 |
| KHG3-40RJ35 | $259.24 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 40 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.961 in126 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4576 |
259.24 |
| KHG3-40RJ40 | $252.57 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 40 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.961 in126 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4577 |
252.57 |
| KHG3-40RJ45 | $252.57 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 40 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.961 in126 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4578 |
252.57 |
| KHG3-44L | $235.96 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 44 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.433 in138 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4579 |
235.96 |
| KHG3-44LJ25 | $275.19 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 44 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.433 in138 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4587 |
275.19 |
| KHG3-44LJ28 | $290.38 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 44 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.433 in138 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4588 |
290.38 |
| KHG3-44LJ30 | $290.38 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 44 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.433 in138 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4589 |
290.38 |
| KHG3-44LJ32 | $290.38 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 44 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.433 in138 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4590 |
290.38 |
| KHG3-44LJ35 | $283.72 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 44 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.433 in138 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4591 |
283.72 |
| KHG3-44LJ40 | $283.72 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 44 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.433 in138 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4592 |
283.72 |
| KHG3-44LJ45 | $283.72 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 44 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.433 in138 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4593 |
283.72 |
| KHG3-44R | $235.96 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 44 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.433 in138 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4594 |
235.96 |
| KHG3-44RJ25 | $275.19 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 44 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.433 in138 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4602 |
275.19 |
| KHG3-44RJ28 | $290.38 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 44 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.433 in138 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4603 |
290.38 |
| KHG3-44RJ30 | $290.38 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 44 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.433 in138 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4604 |
290.38 |
| KHG3-44RJ32 | $290.38 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 44 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.433 in138 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4605 |
290.38 |
| KHG3-44RJ35 | $283.72 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 44 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.433 in138 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4606 |
283.72 |
| KHG3-44RJ40 | $283.72 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 44 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.433 in138 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4607 |
283.72 |
| KHG3-44RJ45 | $283.72 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 44 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 5.197 in132 mm | Outer Diameter (D) N/A 5.433 in138 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4608 |
283.72 |
| KHG3-45L | $238.42 |
CAD
N/A
|
Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 45 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.315 in135 mm | Outer Diameter (D) N/A 5.551 in141 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4609 |
238.42 |
| KHG3-45LJ25 | $276.58 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 45 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.315 in135 mm | Outer Diameter (D) N/A 5.551 in141 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4617 |
276.58 |
| KHG3-45LJ28 | $291.95 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 45 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.315 in135 mm | Outer Diameter (D) N/A 5.551 in141 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4618 |
291.95 |
| KHG3-45LJ30 | $291.95 |
CAD
N/A
|
Bore Type N/A Finished | Transverse Module N/A 3 | No. of Teeth N/A 45 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.315 in135 mm | Outer Diameter (D) N/A 5.551 in141 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4619 |
291.95 |