KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1651 - 1675 of 2526 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG3-45LJ32 $291.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4620
291.95
KHG3-45LJ35 $291.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4621
291.95
KHG3-45LJ40 $291.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4622
291.95
KHG3-45LJ45 $285.28 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4623
285.28
KHG3-45R $238.42 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4624
238.42
KHG3-45RJ25 $276.58 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4632
276.58
KHG3-45RJ28 $291.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4633
291.95
KHG3-45RJ30 $291.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4634
291.95
KHG3-45RJ32 $291.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4635
291.95
KHG3-45RJ35 $291.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4636
291.95
KHG3-45RJ40 $291.95 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4637
291.95
KHG3-45RJ45 $285.28 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4638
285.28
KHG3-48L $266.58 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4639
266.58
KHG3-48LJ25 $306.93 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4647
306.93
KHG3-48LJ28 $322.41 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4648
322.41
KHG3-48LJ30 $322.41 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4649
322.41
KHG3-48LJ32 $322.41 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4650
322.41
KHG3-48LJ35 $322.41 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4651
322.41
KHG3-48LJ40 $315.75 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4652
315.75
KHG3-48LJ45 $315.75 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4653
315.75
KHG3-48LJ50 $315.75 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4654
315.75
KHG3-48R $266.58 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4655
266.58
KHG3-48RJ25 $306.93 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4663
306.93
KHG3-48RJ28 $322.41 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4664
322.41
KHG3-48RJ30 $322.41 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4665
322.41
1651 - 1675 of 2526 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA