KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1701 - 1725 of 2526 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG3-52LJ50 $346.50 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 52 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 6.142 in156 mm Outer Diameter (D) N/A 6.378 in162 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4701
346.5
KHG3-52R $294.80 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.142 in156 mm Outer Diameter (D) N/A 6.378 in162 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4702
294.8
KHG3-52RJ30 $337.68 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 6.142 in156 mm Outer Diameter (D) N/A 6.378 in162 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4703
337.68
KHG3-52RJ32 $353.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 6.142 in156 mm Outer Diameter (D) N/A 6.378 in162 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4704
353.17
KHG3-52RJ35 $353.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 6.142 in156 mm Outer Diameter (D) N/A 6.378 in162 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4705
353.17
KHG3-52RJ40 $353.17 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 6.142 in156 mm Outer Diameter (D) N/A 6.378 in162 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4706
353.17
KHG3-52RJ45 $346.50 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 6.142 in156 mm Outer Diameter (D) N/A 6.378 in162 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4707
346.5
KHG3-52RJ50 $346.50 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 52 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 6.142 in156 mm Outer Diameter (D) N/A 6.378 in162 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4708
346.5
KHG3-60L $342.44 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4709
342.44
KHG3-60LJ30 $393.45 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4715
393.45
KHG3-60LJ32 $408.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4716
408.97
KHG3-60LJ35 $402.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4717
402.31
KHG3-60LJ40 $402.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4718
402.31
KHG3-60LJ45 $402.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4719
402.31
KHG3-60LJ50 $402.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 60 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4720
402.31
KHG3-60R $342.44 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4721
342.44
KHG3-60RJ30 $393.45 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4727
393.45
KHG3-60RJ32 $408.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4728
408.97
KHG3-60RJ35 $402.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4729
402.31
KHG3-60RJ40 $402.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4730
402.31
KHG3-60RJ45 $402.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4731
402.31
KHG3-60RJ50 $402.31 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 3 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 7.087 in180 mm Outer Diameter (D) N/A 7.323 in186 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4732
402.31
KHG3-16LE15 $333.60 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 16 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4252
333.6
KHG3-16RE15 $340.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 16 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.890 in48 mm Outer Diameter (D) N/A 2.126 in54 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4258
340.2
KHG3-18LE15 $360.30 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 18 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.126 in54 mm Outer Diameter (D) N/A 2.362 in60 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4264
360.3
1701 - 1725 of 2526 | Results Per Page | View | Unit of Measure
« 66 67 68 69 70 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA