KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
151 - 175 of 2526 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG1-60RJ14 $150.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2959
150.97
KHG1-60RJ15 $150.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2960
150.97
KHG1-60RJ16 $150.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2961
150.97
KHG1-60RJ17 $150.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2962
150.97
KHG1-60RJ18 $150.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2963
150.97
KHG1-60RJ19 $150.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2964
150.97
KHG1-60RJ20 $150.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2965
150.97
KHG1-60RJ22 $150.97 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 60 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.441 in62 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2966
150.97
KHG1-70L $132.05 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 1 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2967
132.05
KHG1-70LJ12 $156.43 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2968
156.43
KHG1-70LJ14 $166.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2969
166.23
KHG1-70LJ15 $166.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2970
166.23
KHG1-70LJ16 $166.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2971
166.23
KHG1-70LJ17 $166.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2972
166.23
KHG1-70LJ18 $166.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2973
166.23
KHG1-70LJ19 $166.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.748 in19 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2974
166.23
KHG1-70LJ20 $166.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2975
166.23
KHG1-70LJ22 $166.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 70 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2976
166.23
KHG1-70R $132.05 CAD N/A CAD Icon (for items table) Bore Type N/A Ground Transverse Module N/A 1 No. of Teeth N/A 70 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2977
132.05
KHG1-70RJ12 $156.43 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 70 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2978
156.43
KHG1-70RJ14 $166.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 70 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2979
166.23
KHG1-70RJ15 $166.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 70 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.591 in15 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2980
166.23
KHG1-70RJ16 $166.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 70 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2981
166.23
KHG1-70RJ17 $166.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 70 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.669 in17 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2982
166.23
KHG1-70RJ18 $166.23 CAD N/A CAD Icon (for items table) Bore Type N/A Finished Transverse Module N/A 1 No. of Teeth N/A 70 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.835 in72 mm Total Length (G) N/A 0.709 in18 mm Internal ID N/A
2983
166.23
151 - 175 of 2526 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA