Ground Helical Gears (KHG)
Helical Gears
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Transverse Module
No. of Teeth
Direction of Helix
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG3-28LE20 | $484.30 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 28 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4395 |
484.3 |
| KHG3-28LE22 | $488.90 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 28 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4396 |
488.9 |
| KHG3-28LE24 | $493.50 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 28 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4397 |
493.5 |
| KHG3-28LE25 | $496.70 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 28 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4398 |
496.7 |
| KHG3-28LE28 | $503.10 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 28 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4399 |
503.1 |
| KHG3-28LE30 | $500.60 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 28 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4400 |
500.6 |
| KHG3-28LE32 | $510.80 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 28 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4401 |
510.8 |
| KHG3-28LE35 | $511.40 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 28 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4402 |
511.4 |
| KHG3-28RE19 | $455.50 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 28 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4412 |
455.5 |
| KHG3-28RE20 | $452.80 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 28 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4413 |
452.8 |
| KHG3-28RE22 | $457.50 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 28 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4414 |
457.5 |
| KHG3-28RE24 | $462.00 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 28 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4415 |
462 |
| KHG3-28RE25 | $465.20 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 28 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4416 |
465.2 |
| KHG3-28RE28 | $492.60 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 28 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4417 |
492.6 |
| KHG3-28RE30 | $490.20 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 28 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4418 |
490.2 |
| KHG3-28RE32 | $500.40 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 28 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4419 |
500.4 |
| KHG3-28RE35 | $500.90 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 28 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.307 in84 mm | Outer Diameter (D) N/A 3.543 in90 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4420 |
500.9 |
| KHG3-30LE22 | $519.30 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 30 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4430 |
519.3 |
| KHG3-30LE24 | $523.80 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 30 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4431 |
523.8 |
| KHG3-30LE25 | $527.10 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 30 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4432 |
527.1 |
| KHG3-30LE28 | $533.40 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 30 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4433 |
533.4 |
| KHG3-30LE30 | $388.10 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 30 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4434 |
388.1 |
| KHG3-30LE32 | $398.30 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 30 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4435 |
398.3 |
| KHG3-30LE35 | $398.80 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 30 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4436 |
398.8 |
| KHG3-30RE22 | $376.50 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 3 | No. of Teeth N/A 30 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.780 in96 mm | Total Length (G) N/A 1.614 in41 mm |
Internal ID
N/A
4445 |
376.5 |