KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1801 - 1825 of 2526 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG3-30RE24 $380.90 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4446
380.9
KHG3-30RE25 $384.30 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4447
384.3
KHG3-30RE28 $390.50 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4448
390.5
KHG3-30RE30 $388.10 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4449
388.1
KHG3-30RE32 $398.30 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4450
398.3
KHG3-30RE35 $398.80 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 30 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.543 in90 mm Outer Diameter (D) N/A 3.780 in96 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4451
398.8
KHG3-32LE22 $391.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4460
391.2
KHG3-32LE24 $395.60 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4461
395.6
KHG3-32LE25 $401.70 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4462
401.7
KHG3-32LE28 $408.00 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4463
408
KHG3-32LE30 $405.60 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4464
405.6
KHG3-32LE32 $415.70 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4465
415.7
KHG3-32LE35 $416.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4466
416.2
KHG3-32RE22 $394.00 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4475
394
KHG3-32RE24 $398.50 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4476
398.5
KHG3-32RE25 $398.90 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4477
398.9
KHG3-32RE28 $405.10 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4478
405.1
KHG3-32RE30 $402.70 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4479
402.7
KHG3-32RE32 $412.80 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4480
412.8
KHG3-32RE35 $413.30 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 32 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4481
413.3
KHG3-35LE22 $409.10 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 35 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.370 in111 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4490
409.1
KHG3-35LE24 $413.50 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 35 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.370 in111 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4491
413.5
KHG3-35LE25 $416.80 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 35 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.370 in111 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4492
416.8
KHG3-35LE28 $423.00 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 35 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.370 in111 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4493
423
KHG3-35LE30 $420.60 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 35 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.370 in111 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4494
420.6
1801 - 1825 of 2526 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA