KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1826 - 1850 of 2526 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG3-35LE32 $430.60 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 35 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.370 in111 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4495
430.6
KHG3-35LE35 $431.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 35 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.370 in111 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4496
431.2
KHG3-35RE22 $409.10 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 35 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.370 in111 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4505
409.1
KHG3-35RE24 $413.50 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 35 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.370 in111 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4506
413.5
KHG3-35RE25 $416.80 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 35 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.370 in111 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4507
416.8
KHG3-35RE28 $423.00 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 35 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.370 in111 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4508
423
KHG3-35RE30 $420.60 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 35 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.370 in111 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4509
420.6
KHG3-35RE32 $430.60 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 35 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.370 in111 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4510
430.6
KHG3-35RE35 $435.70 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 35 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.370 in111 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4511
435.7
KHG3-36LE22 $420.40 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 36 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4520
420.4
KHG3-36LE24 $424.80 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 36 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4521
424.8
KHG3-36LE25 $428.10 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 36 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4522
428.1
KHG3-36LE28 $434.30 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 36 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4523
434.3
KHG3-36LE30 $431.80 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 36 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4524
431.8
KHG3-36LE32 $441.90 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 36 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4525
441.9
KHG3-36LE35 $442.40 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 36 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4526
442.4
KHG3-36RE22 $412.40 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 36 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4535
412.4
KHG3-36RE24 $416.80 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 36 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4536
416.8
KHG3-36RE25 $420.10 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 36 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4537
420.1
KHG3-36RE28 $426.30 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 36 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4538
426.3
KHG3-36RE30 $442.90 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 36 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4539
442.9
KHG3-36RE32 $452.90 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 36 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4540
452.9
KHG3-36RE35 $453.50 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 36 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.252 in108 mm Outer Diameter (D) N/A 4.488 in114 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4541
453.5
KHG3-40LE22 $461.60 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 40 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4550
461.6
KHG3-40LE24 $466.00 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 40 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.724 in120 mm Outer Diameter (D) N/A 4.961 in126 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4551
466
1826 - 1850 of 2526 | Results Per Page | View | Unit of Measure
« 71 72 73 74 75 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA