KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1876 - 1900 of 2526 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG3-44RE35 $475.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 44 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A Pitch Diameter (C) N/A Outer Diameter (D) N/A Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4601
475.2
KHG3-45LE22 $454.90 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4610
454.9
KHG3-45LE24 $459.30 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4611
459.3
KHG3-45LE25 $462.50 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4612
462.5
KHG3-45LE28 $468.60 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4613
468.6
KHG3-45LE30 $466.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4614
466.2
KHG3-45LE32 $476.10 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4615
476.1
KHG3-45LE35 $476.60 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4616
476.6
KHG3-45RE22 $454.90 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4625
454.9
KHG3-45RE24 $459.30 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4626
459.3
KHG3-45RE25 $462.50 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4627
462.5
KHG3-45RE28 $468.60 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4628
468.6
KHG3-45RE30 $466.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4629
466.2
KHG3-45RE32 $476.10 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4630
476.1
KHG3-45RE35 $476.60 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 45 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.315 in135 mm Outer Diameter (D) N/A 5.551 in141 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4631
476.6
KHG3-48LE22 $485.10 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4640
485.1
KHG3-48LE24 $489.50 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4641
489.5
KHG3-48LE25 $492.50 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4642
492.5
KHG3-48LE28 $498.70 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4643
498.7
KHG3-48LE30 $496.30 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4644
496.3
KHG3-48LE32 $506.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4645
506.2
KHG3-48LE35 $506.70 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4646
506.7
KHG3-48RE22 $486.80 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4656
486.8
KHG3-48RE24 $491.20 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4657
491.2
KHG3-48RE25 $494.30 CAD N/A Bore Type N/A Ground Transverse Module N/A 3 No. of Teeth N/A 48 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.669 in144 mm Outer Diameter (D) N/A 5.906 in150 mm Total Length (G) N/A 1.614 in41 mm Internal ID N/A
4658
494.3
1876 - 1900 of 2526 | Results Per Page | View | Unit of Measure
« 76 77 78 79 80 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA