KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Helical Gears > Ground Helical Gears (KHG) > View Items
  1. All CategoriesAll Categories
  2. Helical GearsHelical Gears
  3. Ground Helical Gears (KHG)Ground Helical Gears (KHG)
  4. View Items

Ground Helical Gears (KHG)


Email This Page Download PDF Download PDF Printable Page
Ground Helical Gears (KHG) Helical Gears
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
  • KHG - Category/Asset/KHG---Category.jpg
  • Ground Helical Gears KHG
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
2126 - 2150 of 2526 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
Request Information Compare Items Search by Specification
Clear Filter

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A) (in)

Bore Diameter (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Total Length (G) (in)

Total Length (G) (mm)

Item #

Sell Price

CAD

Bore Type

Transverse Module

No. of Teeth

Direction of Helix

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

KHG5-25LSJ55 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.315 in135 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-25LSJ60 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.315 in135 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-25LSJ65 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 25 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.315 in135 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-25RS $0.00 CAD N/A Bore Type N/A Ground Transverse Module N/A 5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.315 in135 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-25RSJ25 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.315 in135 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-25RSJ28 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.315 in135 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-25RSJ30 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.315 in135 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-25RSJ32 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.315 in135 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-25RSJ35 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.315 in135 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-25RSJ40 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.315 in135 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-25RSJ45 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.315 in135 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-25RSJ50 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.315 in135 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-25RSJ55 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.315 in135 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-25RSJ60 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.315 in135 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-25RSJ65 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 25 Direction of Helix N/A Right Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 4.921 in125 mm Outer Diameter (D) N/A 5.315 in135 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-30LS $0.00 CAD N/A Bore Type N/A Ground Transverse Module N/A 5 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1 Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.299 in160 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-30LSJ25 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.299 in160 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-30LSJ28 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.299 in160 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-30LSJ30 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.299 in160 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-30LSJ32 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.299 in160 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-30LSJ35 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.299 in160 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-30LSJ40 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.299 in160 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-30LSJ45 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.299 in160 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-30LSJ50 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.299 in160 mm Total Length (G) N/A 2.559 in65 mm 0
KHG5-30LSJ55 $0.00 CAD N/A Bore Type N/A Finished Transverse Module N/A 5 No. of Teeth N/A 30 Direction of Helix N/A Left Hand Shape N/A S1K Bore Diameter (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 5.906 in150 mm Outer Diameter (D) N/A 6.299 in160 mm Total Length (G) N/A 2.559 in65 mm 0
2126 - 2150 of 2526 | Results Per Page | View | Unit of Measure
« 86 87 88 89 90 »  
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA