Ground Helical Gears (KHG)
Helical Gears
Have excellent strength and wear resistance which allow your designs to be more compact.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Bore Type
Transverse Module
No. of Teeth
Direction of Helix
Shape
Bore Diameter (A) (in)
Bore Diameter (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Total Length (G) (in)
Total Length (G) (mm)
Item # |
Sell Price |
CAD |
Bore Type |
Transverse Module |
No. of Teeth |
Direction of Helix |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KHG5-36LSJ55 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 36 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-36LSJ60 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 36 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-36LSJ65 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 36 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-36LSJ70 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 36 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-36LSJ75 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 36 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-36LSJ80 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 36 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-36LSJ85 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 36 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-36RS | $0.00 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 5 | No. of Teeth N/A 36 | Direction of Helix N/A Right Hand | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-36RSJ30 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 36 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-36RSJ32 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 36 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-36RSJ35 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 36 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-36RSJ40 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 36 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-36RSJ45 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 36 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-36RSJ50 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 36 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-36RSJ55 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 36 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-36RSJ60 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 36 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-36RSJ65 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 36 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-36RSJ70 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 36 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-36RSJ75 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 36 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-36RSJ80 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 36 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-36RSJ85 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 36 | Direction of Helix N/A Right Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.087 in180 mm | Outer Diameter (D) N/A 7.480 in190 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-40LS | $0.00 | CAD N/A | Bore Type N/A Ground | Transverse Module N/A 5 | No. of Teeth N/A 40 | Direction of Helix N/A Left Hand | Shape N/A S1 | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.268 in210 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-40LSJ30 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 40 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.268 in210 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-40LSJ32 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 40 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.268 in210 mm | Total Length (G) N/A 2.559 in65 mm | 0 | |
| KHG5-40LSJ35 | $0.00 | CAD N/A | Bore Type N/A Finished | Transverse Module N/A 5 | No. of Teeth N/A 40 | Direction of Helix N/A Left Hand | Shape N/A S1K | Bore Diameter (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 7.874 in200 mm | Outer Diameter (D) N/A 8.268 in210 mm | Total Length (G) N/A 2.559 in65 mm | 0 |