Ground Helical Gears (ZSTP)
Helical Gears
SV and SVI series are made according to the automotive involute spline standard; Involute spline shafts and bushings are thermal refined to have good abrasion-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Shape
- S1
- S1K
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of teeth |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| ZSTP6-25LE55 | $835.20 | CAD N/A | Module N/A 6 | No. of teeth N/A 25 | Bore (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 6.266 in159.15 mm | Outer Diameter (D) N/A 6.929 in176 mm |
Internal ID
N/A
31751 |
835.2 |
| ZSTP6-25LE60 | $847.90 | CAD N/A | Module N/A 6 | No. of teeth N/A 25 | Bore (A) N/A 2.362 in60 mm | Pitch Diameter (C) N/A 6.266 in159.15 mm | Outer Diameter (D) N/A 6.929 in176 mm |
Internal ID
N/A
31752 |
847.9 |
| ZSTP6-25LE70 | $1,162.00 | CAD N/A | Module N/A 6 | No. of teeth N/A 25 | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 6.266 in159.15 mm | Outer Diameter (D) N/A 6.929 in176 mm |
Internal ID
N/A
31753 |
1162 |
| ZSTP6-25LJ30 | $562.70 | CAD N/A | Module N/A 6 | No. of teeth N/A 25 | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 6.266 in159.15 mm | Outer Diameter (D) N/A 6.929 in176 mm |
Internal ID
N/A
31754 |
562.7 |
| ZSTP6-25LJ32 | $100.00 | CAD N/A | Module N/A 6 | No. of teeth N/A 25 | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 6.266 in159.15 mm | Outer Diameter (D) N/A 6.929 in176 mm |
Internal ID
N/A
31755 |
100 |
| ZSTP6-25LJ35 | $606.90 | CAD N/A | Module N/A 6 | No. of teeth N/A 25 | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 6.266 in159.15 mm | Outer Diameter (D) N/A 6.929 in176 mm |
Internal ID
N/A
31756 |
606.9 |
| ZSTP6-25LJ40 | $606.90 | CAD N/A | Module N/A 6 | No. of teeth N/A 25 | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 6.266 in159.15 mm | Outer Diameter (D) N/A 6.929 in176 mm |
Internal ID
N/A
31757 |
606.9 |
| ZSTP6-25LJ45 | $614.70 | CAD N/A | Module N/A 6 | No. of teeth N/A 25 | Bore (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 6.266 in159.15 mm | Outer Diameter (D) N/A 6.929 in176 mm |
Internal ID
N/A
31758 |
614.7 |
| ZSTP6-25LJ50 | $614.70 | CAD N/A | Module N/A 6 | No. of teeth N/A 25 | Bore (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 6.266 in159.15 mm | Outer Diameter (D) N/A 6.929 in176 mm |
Internal ID
N/A
31759 |
614.7 |
| ZSTP6-25LJ55 | $625.90 | CAD N/A | Module N/A 6 | No. of teeth N/A 25 | Bore (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 6.266 in159.15 mm | Outer Diameter (D) N/A 6.929 in176 mm |
Internal ID
N/A
31760 |
625.9 |
| ZSTP6-25LJ60 | $625.90 | CAD N/A | Module N/A 6 | No. of teeth N/A 25 | Bore (A) N/A 2.362 in60 mm | Pitch Diameter (C) N/A 6.266 in159.15 mm | Outer Diameter (D) N/A 6.929 in176 mm |
Internal ID
N/A
31761 |
625.9 |
| ZSTP6-25LJ65 | $648.00 | CAD N/A | Module N/A 6 | No. of teeth N/A 25 | Bore (A) N/A 2.559 in65 mm | Pitch Diameter (C) N/A 6.266 in159.15 mm | Outer Diameter (D) N/A 6.929 in176 mm |
Internal ID
N/A
31762 |
648 |
| ZSTP6-25LJ70 | $648.00 | CAD N/A | Module N/A 6 | No. of teeth N/A 25 | Bore (A) N/A 2.756 in70 mm | Pitch Diameter (C) N/A 6.266 in159.15 mm | Outer Diameter (D) N/A 6.929 in176 mm |
Internal ID
N/A
31763 |
648 |
| ZSTP6-25LJ75 | $650.10 | CAD N/A | Module N/A 6 | No. of teeth N/A 25 | Bore (A) N/A 2.953 in75 mm | Pitch Diameter (C) N/A 6.266 in159.15 mm | Outer Diameter (D) N/A 6.929 in176 mm |
Internal ID
N/A
31764 |
650.1 |
| ZSTP6-25LJ80 | $650.10 | CAD N/A | Module N/A 6 | No. of teeth N/A 25 | Bore (A) N/A 3.150 in80 mm | Pitch Diameter (C) N/A 6.266 in159.15 mm | Outer Diameter (D) N/A 6.929 in176 mm |
Internal ID
N/A
31765 |
650.1 |