Ground Helical Gears (ZSTP)
Helical Gears
SV and SVI series are made according to the automotive involute spline standard; Involute spline shafts and bushings are thermal refined to have good abrasion-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Shape
- S1
- S1K
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of teeth |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| ZSTP3-25L | $0.00 | CAD N/A | Module N/A 3 | No. of teeth N/A 25 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.465 in88 mm |
Internal ID
N/A
31576 |
0 |
| ZSTP3-25LE19 | $409.80 | CAD N/A | Module N/A 3 | No. of teeth N/A 25 | Bore (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.465 in88 mm |
Internal ID
N/A
31577 |
409.8 |
| ZSTP3-25LE20 | $411.00 | CAD N/A | Module N/A 3 | No. of teeth N/A 25 | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.465 in88 mm |
Internal ID
N/A
31578 |
411 |
| ZSTP3-25LE22 | $415.30 | CAD N/A | Module N/A 3 | No. of teeth N/A 25 | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.465 in88 mm |
Internal ID
N/A
31579 |
415.3 |
| ZSTP3-25LE24 | $432.80 | CAD N/A | Module N/A 3 | No. of teeth N/A 25 | Bore (A) N/A 0.945 in24 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.465 in88 mm |
Internal ID
N/A
31580 |
432.8 |
| ZSTP3-25LE25 | $439.60 | CAD N/A | Module N/A 3 | No. of teeth N/A 25 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.465 in88 mm |
Internal ID
N/A
31581 |
439.6 |
| ZSTP3-25LE28 | $445.40 | CAD N/A | Module N/A 3 | No. of teeth N/A 25 | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.465 in88 mm |
Internal ID
N/A
31582 |
445.4 |
| ZSTP3-25LE30 | $443.10 | CAD N/A | Module N/A 3 | No. of teeth N/A 25 | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.465 in88 mm |
Internal ID
N/A
31583 |
443.1 |
| ZSTP3-25LE32 | $452.50 | CAD N/A | Module N/A 3 | No. of teeth N/A 25 | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.465 in88 mm |
Internal ID
N/A
31584 |
452.5 |
| ZSTP3-25LE35 | $463.80 | CAD N/A | Module N/A 3 | No. of teeth N/A 25 | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.465 in88 mm |
Internal ID
N/A
31585 |
463.8 |
| ZSTP3-25LE38 | $472.80 | CAD N/A | Module N/A 3 | No. of teeth N/A 25 | Bore (A) N/A 1.496 in38 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.465 in88 mm |
Internal ID
N/A
31586 |
472.8 |
| ZSTP3-25LJ20 | $271.60 | CAD N/A | Module N/A 3 | No. of teeth N/A 25 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.465 in88 mm |
Internal ID
N/A
31587 |
271.6 |
| ZSTP3-25LJ22 | $292.10 | CAD N/A | Module N/A 3 | No. of teeth N/A 25 | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.465 in88 mm |
Internal ID
N/A
31588 |
292.1 |
| ZSTP3-25LJ25 | $292.10 | CAD N/A | Module N/A 3 | No. of teeth N/A 25 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.465 in88 mm |
Internal ID
N/A
31589 |
292.1 |
| ZSTP3-25LJ28 | $292.10 | CAD N/A | Module N/A 3 | No. of teeth N/A 25 | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.465 in88 mm |
Internal ID
N/A
31590 |
292.1 |
| ZSTP3-25LJ30 | $285.40 | CAD N/A | Module N/A 3 | No. of teeth N/A 25 | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.465 in88 mm |
Internal ID
N/A
31591 |
285.4 |
| ZSTP3-25LJ32 | $285.40 | CAD N/A | Module N/A 3 | No. of teeth N/A 25 | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.465 in88 mm |
Internal ID
N/A
31592 |
285.4 |
| ZSTP3-25LJ35 | $285.40 | CAD N/A | Module N/A 3 | No. of teeth N/A 25 | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.465 in88 mm |
Internal ID
N/A
31593 |
285.4 |
| ZSTP3-25LJ40 | $285.40 | CAD N/A | Module N/A 3 | No. of teeth N/A 25 | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 3.133 in79.58 mm | Outer Diameter (D) N/A 3.465 in88 mm |
Internal ID
N/A
31594 |
285.4 |
| ZSTP3-30L | $0.00 | CAD N/A | Module N/A 3 | No. of teeth N/A 30 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.094 in104 mm |
Internal ID
N/A
31595 |
0 |
| ZSTP3-30LE22 | $460.20 | CAD N/A | Module N/A 3 | No. of teeth N/A 30 | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.094 in104 mm |
Internal ID
N/A
31596 |
460.2 |
| ZSTP3-30LE25 | $484.30 | CAD N/A | Module N/A 3 | No. of teeth N/A 30 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.094 in104 mm |
Internal ID
N/A
31598 |
484.3 |
| ZSTP3-30LE28 | $490.00 | CAD N/A | Module N/A 3 | No. of teeth N/A 30 | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.094 in104 mm |
Internal ID
N/A
31599 |
490 |
| ZSTP3-30LE30 | $487.80 | CAD N/A | Module N/A 3 | No. of teeth N/A 30 | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.094 in104 mm |
Internal ID
N/A
31600 |
487.8 |
| ZSTP3-30LE32 | $497.20 | CAD N/A | Module N/A 3 | No. of teeth N/A 30 | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.094 in104 mm |
Internal ID
N/A
31601 |
497.2 |