Ground Helical Gears (ZSTP)
Helical Gears
SV and SVI series are made according to the automotive involute spline standard; Involute spline shafts and bushings are thermal refined to have good abrasion-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Shape
- S1
- S1K
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of teeth |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| ZSTP4-24LJ40 | $344.30 | CAD N/A | Module N/A 4 | No. of teeth N/A 24 | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 4.010 in101.86 mm | Outer Diameter (D) N/A 4.409 in112 mm |
Internal ID
N/A
31651 |
344.3 |
| ZSTP4-24LJ45 | $345.40 | CAD N/A | Module N/A 4 | No. of teeth N/A 24 | Bore (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 4.010 in101.86 mm | Outer Diameter (D) N/A 4.409 in112 mm |
Internal ID
N/A
31652 |
345.4 |
| ZSTP4-24LJ50 | $345.40 | CAD N/A | Module N/A 4 | No. of teeth N/A 24 | Bore (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 4.010 in101.86 mm | Outer Diameter (D) N/A 4.409 in112 mm |
Internal ID
N/A
31653 |
345.4 |
| ZSTP4-24LJ55 | $348.30 | CAD N/A | Module N/A 4 | No. of teeth N/A 24 | Bore (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 4.010 in101.86 mm | Outer Diameter (D) N/A 4.409 in112 mm |
Internal ID
N/A
31654 |
348.3 |
| ZSTP4-30L | $0.00 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31655 |
0 |
| ZSTP4-30LE22 | $520.50 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31656 |
520.5 |
| ZSTP4-30LE24 | $524.50 | CAD N/A | Module N/A 4 | No. of teeth N/A 18 | Bore (A) N/A 0.945 in24 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31657 |
524.5 |
| ZSTP4-30LE25 | $530.90 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31658 |
530.9 |
| ZSTP4-30LE28 | $536.40 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31659 |
536.4 |
| ZSTP4-30LE30 | $537.70 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31660 |
537.7 |
| ZSTP4-30LE32 | $546.70 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31661 |
546.7 |
| ZSTP4-30LE35 | $560.90 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31662 |
560.9 |
| ZSTP4-30LE38 | $569.40 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 1.496 in38 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31663 |
569.4 |
| ZSTP4-30LE40 | $577.90 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31664 |
577.9 |
| ZSTP4-30LE42 | $587.80 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 1.654 in42 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31665 |
587.8 |
| ZSTP4-30LE45 | $591.80 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31666 |
591.8 |
| ZSTP4-30LE48 | $595.90 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 1.890 in48 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31667 |
595.9 |
| ZSTP4-30LE50 | $599.90 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31668 |
599.9 |
| ZSTP4-30LE55 | $660.10 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31669 |
660.1 |
| ZSTP4-30LE60 | $673.30 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 2.362 in60 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31670 |
673.3 |
| ZSTP4-30LJ25 | $392.40 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31671 |
392.4 |
| ZSTP4-30LJ28 | $406.30 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31672 |
406.3 |
| ZSTP4-30LJ30 | $406.30 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31673 |
406.3 |
| ZSTP4-30LJ32 | $413.30 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31674 |
413.3 |
| ZSTP4-30LJ35 | $413.30 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31675 |
413.3 |