Ground Helical Gears (ZSTP)
Helical Gears
SV and SVI series are made according to the automotive involute spline standard; Involute spline shafts and bushings are thermal refined to have good abrasion-resistance.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of teeth
Shape
- S1
- S1K
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of teeth |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|
| ZSTP4-30LJ40 | $413.30 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31676 |
413.3 |
| ZSTP4-30LJ45 | $414.40 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31677 |
414.4 |
| ZSTP4-30LJ50 | $414.40 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31678 |
414.4 |
| ZSTP4-30LJ55 | $421.80 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31679 |
421.8 |
| ZSTP4-30LJ60 | $420.10 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 2.362 in60 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31680 |
420.1 |
| ZSTP4-30LJ65 | $437.70 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 2.559 in65 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31681 |
437.7 |
| ZSTP4-30LJ70 | $437.70 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 2.756 in70 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31682 |
437.7 |
| ZSTP4-30LRGH24 | $428.00 | CAD N/A | Module N/A 4 | No. of teeth N/A 30 | Bore (A) N/A 0.945 in24 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.433 in138 mm |
Internal ID
N/A
31683 |
428 |
| ZSTP5-18L | $0.00 | CAD N/A | Module N/A 5 | No. of teeth N/A 18 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.331 in110 mm |
Internal ID
N/A
31684 |
0 |
| ZSTP5-18LE28 | $491.70 | CAD N/A | Module N/A 5 | No. of teeth N/A 18 | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.331 in110 mm |
Internal ID
N/A
31685 |
491.7 |
| ZSTP5-18LE30 | $493.10 | CAD N/A | Module N/A 5 | No. of teeth N/A 18 | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.331 in110 mm |
Internal ID
N/A
31686 |
493.1 |
| ZSTP5-18LE32 | $502.20 | CAD N/A | Module N/A 5 | No. of teeth N/A 18 | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.331 in110 mm |
Internal ID
N/A
31687 |
502.2 |
| ZSTP5-18LE35 | $513.70 | CAD N/A | Module N/A 5 | No. of teeth N/A 18 | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.331 in110 mm |
Internal ID
N/A
31688 |
513.7 |
| ZSTP5-18LE38 | $525.90 | CAD N/A | Module N/A 5 | No. of teeth N/A 18 | Bore (A) N/A 1.496 in38 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.331 in110 mm |
Internal ID
N/A
31689 |
525.9 |
| ZSTP5-18LE40 | $537.80 | CAD N/A | Module N/A 5 | No. of teeth N/A 18 | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.331 in110 mm |
Internal ID
N/A
31690 |
537.8 |
| ZSTP5-18LJ25 | $348.70 | CAD N/A | Module N/A 5 | No. of teeth N/A 18 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.331 in110 mm |
Internal ID
N/A
31691 |
348.7 |
| ZSTP5-18LJ28 | $364.40 | CAD N/A | Module N/A 5 | No. of teeth N/A 18 | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.331 in110 mm |
Internal ID
N/A
31692 |
364.4 |
| ZSTP5-18LJ30 | $364.40 | CAD N/A | Module N/A 5 | No. of teeth N/A 18 | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.331 in110 mm |
Internal ID
N/A
31693 |
364.4 |
| ZSTP5-18LJ32 | $374.00 | CAD N/A | Module N/A 5 | No. of teeth N/A 18 | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.331 in110 mm |
Internal ID
N/A
31694 |
374 |
| ZSTP5-18LJ35 | $374.00 | CAD N/A | Module N/A 5 | No. of teeth N/A 18 | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.331 in110 mm |
Internal ID
N/A
31695 |
374 |
| ZSTP5-18LJ40 | $374.00 | CAD N/A | Module N/A 5 | No. of teeth N/A 18 | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.331 in110 mm |
Internal ID
N/A
31696 |
374 |
| ZSTP5-18LJ45 | $383.00 | CAD N/A | Module N/A 5 | No. of teeth N/A 18 | Bore (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.331 in110 mm |
Internal ID
N/A
31697 |
383 |
| ZSTP5-18LJ50 | $383.00 | CAD N/A | Module N/A 5 | No. of teeth N/A 18 | Bore (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 3.759 in95.49 mm | Outer Diameter (D) N/A 4.331 in110 mm |
Internal ID
N/A
31698 |
383 |
| ZSTP5-24L | $0.00 | CAD N/A | Module N/A 5 | No. of teeth N/A 24 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.591 in142 mm |
Internal ID
N/A
31699 |
0 |
| ZSTP5-24LE28 | $595.60 | CAD N/A | Module N/A 5 | No. of teeth N/A 24 | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 5.013 in127.32 mm | Outer Diameter (D) N/A 5.591 in142 mm |
Internal ID
N/A
31700 |
595.6 |