Ground Spiral Miter Gears (MMSG)
Miter Gears
Low cost and widely applicable, with a large selection of pitches and numbers of teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| MMSG2-20L | $123.49 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.681 in42.7 mm |
Internal ID
N/A
6116 |
123.49 |
| MMSG2-20LJ12 | $139.71 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.681 in42.7 mm |
Internal ID
N/A
6117 |
139.71 |
| MMSG2-20LJ14 | $150.66 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.681 in42.7 mm |
Internal ID
N/A
6118 |
150.66 |
| MMSG2-20LJ15 | $150.66 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.681 in42.7 mm |
Internal ID
N/A
6119 |
150.66 |
| MMSG2-20LJ16 | $150.66 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.681 in42.7 mm |
Internal ID
N/A
6120 |
150.66 |
| MMSG2-20LJ17 | $150.66 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.681 in42.7 mm |
Internal ID
N/A
6121 |
150.66 |
| MMSG2-20LJ18 | $150.66 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.681 in42.7 mm |
Internal ID
N/A
6122 |
150.66 |
| MMSG2-20R | $123.49 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.681 in42.7 mm |
Internal ID
N/A
6123 |
123.49 |
| MMSG2-20RJ12 | $139.71 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.681 in42.7 mm |
Internal ID
N/A
6124 |
139.71 |
| MMSG2-20RJ14 | $150.66 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.681 in42.7 mm |
Internal ID
N/A
6125 |
150.66 |
| MMSG2-20RJ15 | $150.66 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.681 in42.7 mm |
Internal ID
N/A
6126 |
150.66 |
| MMSG2-20RJ16 | $150.66 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.681 in42.7 mm |
Internal ID
N/A
6127 |
150.66 |
| MMSG2-20RJ17 | $150.66 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.681 in42.7 mm |
Internal ID
N/A
6128 |
150.66 |
| MMSG2-20RJ18 | $150.66 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.575 in40 mm | Outer Diameter (D) N/A 1.681 in42.7 mm |
Internal ID
N/A
6129 |
150.66 |
| MMSG2-25L | $143.34 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B4 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.067 in52.5 mm |
Internal ID
N/A
6130 |
143.34 |
| MMSG2-25LJ12 | $157.54 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.067 in52.5 mm |
Internal ID
N/A
6131 |
157.54 |
| MMSG2-25LJ14 | $168.52 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.067 in52.5 mm |
Internal ID
N/A
6132 |
168.52 |
| MMSG2-25LJ15 | $168.52 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.067 in52.5 mm |
Internal ID
N/A
6133 |
168.52 |
| MMSG2-25LJ16 | $168.52 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.067 in52.5 mm |
Internal ID
N/A
6134 |
168.52 |
| MMSG2-25LJ17 | $168.52 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.067 in52.5 mm |
Internal ID
N/A
6135 |
168.52 |
| MMSG2-25LJ18 | $168.52 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.067 in52.5 mm |
Internal ID
N/A
6136 |
168.52 |
| MMSG2-25LJ19 | $168.52 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.067 in52.5 mm |
Internal ID
N/A
6137 |
168.52 |
| MMSG2-25LJ20 | $168.52 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.067 in52.5 mm |
Internal ID
N/A
6138 |
168.52 |
| MMSG2-25LJ22 | $168.52 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.067 in52.5 mm |
Internal ID
N/A
6139 |
168.52 |
| MMSG2-25R | $143.34 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B4 | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.067 in52.5 mm |
Internal ID
N/A
6140 |
143.34 |