Ground Spiral Miter Gears (MMSG)
Miter Gears
Low cost and widely applicable, with a large selection of pitches and numbers of teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| MMSG4-25RJ30 | $329.89 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.122 in104.7 mm |
Internal ID
N/A
6341 |
329.89 |
| MMSG4-25RJ32 | $329.89 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.122 in104.7 mm |
Internal ID
N/A
6342 |
329.89 |
| MMSG4-25RJ35 | $326.08 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.122 in104.7 mm |
Internal ID
N/A
6343 |
326.08 |
| MMSG4-25RJ40 | $326.08 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.122 in104.7 mm |
Internal ID
N/A
6344 |
326.08 |
| MMSG4-25RJ45 | $322.27 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.122 in104.7 mm |
Internal ID
N/A
6345 |
322.27 |
| MMSG4-30L | $368.30 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B4 | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.909 in124.7 mm |
Internal ID
N/A
6346 |
368.3 |
| MMSG4-30LJ28 | $377.66 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.909 in124.7 mm |
Internal ID
N/A
6347 |
377.66 |
| MMSG4-30LJ30 | $392.83 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.909 in124.7 mm |
Internal ID
N/A
6348 |
392.83 |
| MMSG4-30LJ32 | $392.83 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.909 in124.7 mm |
Internal ID
N/A
6349 |
392.83 |
| MMSG4-30LJ35 | $392.83 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.909 in124.7 mm |
Internal ID
N/A
6350 |
392.83 |
| MMSG4-30LJ40 | $392.83 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.909 in124.7 mm |
Internal ID
N/A
6351 |
392.83 |
| MMSG4-30LJ45 | $392.83 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.909 in124.7 mm |
Internal ID
N/A
6352 |
392.83 |
| MMSG4-30LJ50 | $392.83 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.909 in124.7 mm |
Internal ID
N/A
6353 |
392.83 |
| MMSG4-30R | $368.30 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B4 | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.909 in124.7 mm |
Internal ID
N/A
6354 |
368.3 |
| MMSG4-30RJ28 | $377.66 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.909 in124.7 mm |
Internal ID
N/A
6355 |
377.66 |
| MMSG4-30RJ30 | $392.83 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.909 in124.7 mm |
Internal ID
N/A
6356 |
392.83 |
| MMSG4-30RJ32 | $392.83 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.909 in124.7 mm |
Internal ID
N/A
6357 |
392.83 |
| MMSG4-30RJ35 | $392.83 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.909 in124.7 mm |
Internal ID
N/A
6358 |
392.83 |
| MMSG4-30RJ40 | $392.83 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.909 in124.7 mm |
Internal ID
N/A
6359 |
392.83 |
| MMSG4-30RJ45 | $392.83 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.909 in124.7 mm |
Internal ID
N/A
6360 |
392.83 |
| MMSG4-30RJ50 | $392.83 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.909 in124.7 mm |
Internal ID
N/A
6361 |
392.83 |