Ground Spiral Miter Gears (MMSG)
Miter Gears
Low cost and widely applicable, with a large selection of pitches and numbers of teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| MMSG2-25RJ12 | $157.54 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.472 in12 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.067 in52.5 mm |
Internal ID
N/A
6141 |
157.54 |
| MMSG2-25RJ14 | $168.52 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.067 in52.5 mm |
Internal ID
N/A
6142 |
168.52 |
| MMSG2-25RJ15 | $168.52 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.067 in52.5 mm |
Internal ID
N/A
6143 |
168.52 |
| MMSG2-25RJ16 | $168.52 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.067 in52.5 mm |
Internal ID
N/A
6144 |
168.52 |
| MMSG2-25RJ17 | $168.52 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.067 in52.5 mm |
Internal ID
N/A
6145 |
168.52 |
| MMSG2-25RJ18 | $168.52 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.067 in52.5 mm |
Internal ID
N/A
6146 |
168.52 |
| MMSG2-25RJ19 | $168.52 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.067 in52.5 mm |
Internal ID
N/A
6147 |
168.52 |
| MMSG2-25RJ20 | $168.52 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.067 in52.5 mm |
Internal ID
N/A
6148 |
168.52 |
| MMSG2-25RJ22 | $168.52 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.067 in52.5 mm |
Internal ID
N/A
6149 |
168.52 |
| MMSG2-30L | $169.07 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B4 | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.457 in62.42 mm |
Internal ID
N/A
6150 |
169.07 |
| MMSG2-30LJ14 | $180.25 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.457 in62.42 mm |
Internal ID
N/A
6151 |
180.25 |
| MMSG2-30LJ15 | $191.17 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.457 in62.42 mm |
Internal ID
N/A
6152 |
191.17 |
| MMSG2-30LJ16 | $191.17 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.457 in62.42 mm |
Internal ID
N/A
6153 |
191.17 |
| MMSG2-30LJ17 | $191.17 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.457 in62.42 mm |
Internal ID
N/A
6154 |
191.17 |
| MMSG2-30LJ18 | $191.17 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.457 in62.42 mm |
Internal ID
N/A
6155 |
191.17 |
| MMSG2-30LJ19 | $191.17 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.457 in62.42 mm |
Internal ID
N/A
6156 |
191.17 |
| MMSG2-30LJ20 | $191.17 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.457 in62.42 mm |
Internal ID
N/A
6157 |
191.17 |
| MMSG2-30LJ22 | $191.17 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.457 in62.42 mm |
Internal ID
N/A
6158 |
191.17 |
| MMSG2-30LJ25 | $191.17 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.457 in62.42 mm |
Internal ID
N/A
6159 |
191.17 |
| MMSG2-30R | $169.07 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B4 | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.457 in62.42 mm |
Internal ID
N/A
6160 |
169.07 |
| MMSG2-30RJ14 | $180.25 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.457 in62.42 mm |
Internal ID
N/A
6161 |
180.25 |
| MMSG2-30RJ15 | $191.17 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.457 in62.42 mm |
Internal ID
N/A
6162 |
191.17 |
| MMSG2-30RJ16 | $191.17 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.457 in62.42 mm |
Internal ID
N/A
6163 |
191.17 |
| MMSG2-30RJ17 | $191.17 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.457 in62.42 mm |
Internal ID
N/A
6164 |
191.17 |
| MMSG2-30RJ18 | $191.17 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.457 in62.42 mm |
Internal ID
N/A
6165 |
191.17 |