Ground Spiral Miter Gears (MMSG)
Miter Gears
Low cost and widely applicable, with a large selection of pitches and numbers of teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| MMSG2-30RJ19 | $191.17 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.457 in62.42 mm |
Internal ID
N/A
6166 |
191.17 |
| MMSG2-30RJ20 | $191.17 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.457 in62.42 mm |
Internal ID
N/A
6167 |
191.17 |
| MMSG2-30RJ22 | $191.17 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.457 in62.42 mm |
Internal ID
N/A
6168 |
191.17 |
| MMSG2-30RJ25 | $191.17 |
CAD
N/A
|
Module N/A 2 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.457 in62.42 mm |
Internal ID
N/A
6169 |
191.17 |
| MMSG2.5-20L | $161.66 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.094 in53.2 mm |
Internal ID
N/A
6170 |
161.66 |
| MMSG2.5-20LJ14 | $174.09 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.094 in53.2 mm |
Internal ID
N/A
6171 |
174.09 |
| MMSG2.5-20LJ15 | $186.28 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.094 in53.2 mm |
Internal ID
N/A
6172 |
186.28 |
| MMSG2.5-20LJ16 | $186.28 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.094 in53.2 mm |
Internal ID
N/A
6173 |
186.28 |
| MMSG2.5-20LJ17 | $186.28 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.094 in53.2 mm |
Internal ID
N/A
6174 |
186.28 |
| MMSG2.5-20LJ18 | $186.28 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.094 in53.2 mm |
Internal ID
N/A
6175 |
186.28 |
| MMSG2.5-20LJ19 | $186.28 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.094 in53.2 mm |
Internal ID
N/A
6176 |
186.28 |
| MMSG2.5-20LJ20 | $186.28 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.094 in53.2 mm |
Internal ID
N/A
6177 |
186.28 |
| MMSG2.5-20LJ22 | $186.28 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.094 in53.2 mm |
Internal ID
N/A
6178 |
186.28 |
| MMSG2.5-20R | $161.66 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.094 in53.2 mm |
Internal ID
N/A
6179 |
161.66 |
| MMSG2.5-20RJ14 | $174.09 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.551 in14 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.094 in53.2 mm |
Internal ID
N/A
6180 |
174.09 |
| MMSG2.5-20RJ15 | $186.28 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.591 in15 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.094 in53.2 mm |
Internal ID
N/A
6181 |
186.28 |
| MMSG2.5-20RJ16 | $186.28 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.094 in53.2 mm |
Internal ID
N/A
6182 |
186.28 |
| MMSG2.5-20RJ17 | $186.28 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.094 in53.2 mm |
Internal ID
N/A
6183 |
186.28 |
| MMSG2.5-20RJ18 | $186.28 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.094 in53.2 mm |
Internal ID
N/A
6184 |
186.28 |
| MMSG2.5-20RJ19 | $186.28 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.094 in53.2 mm |
Internal ID
N/A
6185 |
186.28 |
| MMSG2.5-20RJ20 | $186.28 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.094 in53.2 mm |
Internal ID
N/A
6186 |
186.28 |
| MMSG2.5-20RJ22 | $186.28 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 1.969 in50 mm | Outer Diameter (D) N/A 2.094 in53.2 mm |
Internal ID
N/A
6187 |
186.28 |
| MMSG2.5-25L | $184.41 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B4 | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm |
Internal ID
N/A
6188 |
184.41 |
| MMSG2.5-25LJ16 | $194.51 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm |
Internal ID
N/A
6189 |
194.51 |
| MMSG2.5-25LJ17 | $206.73 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm |
Internal ID
N/A
6190 |
206.73 |