Ground Spiral Miter Gears (MMSG)
Miter Gears
Low cost and widely applicable, with a large selection of pitches and numbers of teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| MMSG2.5-25LJ18 | $206.73 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm |
Internal ID
N/A
6191 |
206.73 |
| MMSG2.5-25LJ19 | $206.73 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm |
Internal ID
N/A
6192 |
206.73 |
| MMSG2.5-25LJ20 | $206.73 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm |
Internal ID
N/A
6193 |
206.73 |
| MMSG2.5-25LJ22 | $206.73 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm |
Internal ID
N/A
6194 |
206.73 |
| MMSG2.5-25LJ25 | $206.73 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm |
Internal ID
N/A
6195 |
206.73 |
| MMSG2.5-25R | $184.41 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B4 | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm |
Internal ID
N/A
6196 |
184.41 |
| MMSG2.5-25RJ16 | $194.51 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm |
Internal ID
N/A
6197 |
194.51 |
| MMSG2.5-25RJ17 | $206.73 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm |
Internal ID
N/A
6198 |
206.73 |
| MMSG2.5-25RJ18 | $206.73 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm |
Internal ID
N/A
6199 |
206.73 |
| MMSG2.5-25RJ19 | $206.73 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm |
Internal ID
N/A
6200 |
206.73 |
| MMSG2.5-25RJ20 | $206.73 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm |
Internal ID
N/A
6201 |
206.73 |
| MMSG2.5-25RJ22 | $206.73 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm |
Internal ID
N/A
6202 |
206.73 |
| MMSG2.5-25RJ25 | $206.73 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.461 in62.5 mm | Outer Diameter (D) N/A 2.580 in65.54 mm |
Internal ID
N/A
6203 |
206.73 |
| MMSG2.5-30L | $213.85 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4 | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6204 |
213.85 |
| MMSG2.5-30LJ16 | $224.24 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6205 |
224.24 |
| MMSG2.5-30LJ17 | $236.67 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6206 |
236.67 |
| MMSG2.5-30LJ18 | $236.67 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6207 |
236.67 |
| MMSG2.5-30LJ19 | $236.67 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6208 |
236.67 |
| MMSG2.5-30LJ20 | $236.67 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6209 |
236.67 |
| MMSG2.5-30LJ22 | $236.67 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6210 |
236.67 |
| MMSG2.5-30LJ25 | $234.96 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6211 |
234.96 |
| MMSG2.5-30LJ28 | $234.96 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6212 |
234.96 |
| MMSG2.5-30LJ30 | $234.96 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6213 |
234.96 |
| MMSG2.5-30LJ32 | $234.96 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6214 |
234.96 |
| MMSG2.5-30R | $213.31 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4 | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6215 |
213.31 |