Ground Spiral Miter Gears (MMSG)
Miter Gears
Low cost and widely applicable, with a large selection of pitches and numbers of teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| MMSG2.5-30RJ16 | $224.24 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6216 |
224.24 |
| MMSG2.5-30RJ17 | $236.67 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6217 |
236.67 |
| MMSG2.5-30RJ18 | $236.67 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6218 |
236.67 |
| MMSG2.5-30RJ19 | $236.67 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6219 |
236.67 |
| MMSG2.5-30RJ20 | $236.67 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6220 |
236.67 |
| MMSG2.5-30RJ22 | $236.67 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6221 |
236.67 |
| MMSG2.5-30RJ25 | $234.96 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6222 |
234.96 |
| MMSG2.5-30RJ28 | $234.96 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6223 |
234.96 |
| MMSG2.5-30RJ30 | $234.96 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6224 |
234.96 |
| MMSG2.5-30RJ32 | $234.96 |
CAD
N/A
|
Module N/A 2.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.072 in78.04 mm |
Internal ID
N/A
6225 |
234.96 |
| MMSG3-20L | $184.95 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.519 in63.99 mm |
Internal ID
N/A
6226 |
184.95 |
| MMSG3-20LJ16 | $194.51 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.519 in63.99 mm |
Internal ID
N/A
6227 |
194.51 |
| MMSG3-20LJ17 | $207.64 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.519 in63.99 mm |
Internal ID
N/A
6228 |
207.64 |
| MMSG3-20LJ18 | $207.64 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.519 in63.99 mm |
Internal ID
N/A
6229 |
207.64 |
| MMSG3-20LJ19 | $207.64 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.519 in63.99 mm |
Internal ID
N/A
6230 |
207.64 |
| MMSG3-20LJ20 | $207.64 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.519 in63.99 mm |
Internal ID
N/A
6231 |
207.64 |
| MMSG3-20LJ22 | $207.64 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.519 in63.99 mm |
Internal ID
N/A
6232 |
207.64 |
| MMSG3-20LJ25 | $207.64 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.519 in63.99 mm |
Internal ID
N/A
6233 |
207.64 |
| MMSG3-20R | $184.95 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 20 | Shape N/A B3 | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.519 in63.99 mm |
Internal ID
N/A
6234 |
184.95 |
| MMSG3-20RJ16 | $194.51 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.630 in16 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.519 in63.99 mm |
Internal ID
N/A
6235 |
194.51 |
| MMSG3-20RJ17 | $207.64 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.669 in17 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.519 in63.99 mm |
Internal ID
N/A
6236 |
207.64 |
| MMSG3-20RJ18 | $207.64 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.709 in18 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.519 in63.99 mm |
Internal ID
N/A
6237 |
207.64 |
| MMSG3-20RJ19 | $207.64 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.748 in19 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.519 in63.99 mm |
Internal ID
N/A
6238 |
207.64 |
| MMSG3-20RJ20 | $207.64 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.519 in63.99 mm |
Internal ID
N/A
6239 |
207.64 |
| MMSG3-20RJ22 | $207.64 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.519 in63.99 mm |
Internal ID
N/A
6240 |
207.64 |