Ground Spiral Miter Gears (MMSG)
Miter Gears
Low cost and widely applicable, with a large selection of pitches and numbers of teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| MMSG3-20RJ25 | $207.64 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 20 | Shape N/A B3K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.519 in63.99 mm |
Internal ID
N/A
6241 |
207.64 |
| MMSG3-25L | $233.83 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 25 | Shape N/A B4 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.102 in78.78 mm |
Internal ID
N/A
6242 |
233.83 |
| MMSG3-25LJ20 | $243.11 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.102 in78.78 mm |
Internal ID
N/A
6243 |
243.11 |
| MMSG3-25LJ22 | $256.98 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.102 in78.78 mm |
Internal ID
N/A
6244 |
256.98 |
| MMSG3-25LJ25 | $256.98 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.102 in78.78 mm |
Internal ID
N/A
6245 |
256.98 |
| MMSG3-25LJ28 | $255.27 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.102 in78.78 mm |
Internal ID
N/A
6246 |
255.27 |
| MMSG3-25LJ30 | $255.27 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.102 in78.78 mm |
Internal ID
N/A
6247 |
255.27 |
| MMSG3-25LJ32 | $255.27 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.102 in78.78 mm |
Internal ID
N/A
6248 |
255.27 |
| MMSG3-25R | $233.83 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 25 | Shape N/A B4 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.102 in78.78 mm |
Internal ID
N/A
6249 |
233.83 |
| MMSG3-25RJ20 | $243.11 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.102 in78.78 mm |
Internal ID
N/A
6250 |
243.11 |
| MMSG3-25RJ22 | $256.98 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.102 in78.78 mm |
Internal ID
N/A
6251 |
256.98 |
| MMSG3-25RJ25 | $256.98 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.102 in78.78 mm |
Internal ID
N/A
6252 |
256.98 |
| MMSG3-25RJ28 | $255.27 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.102 in78.78 mm |
Internal ID
N/A
6253 |
255.27 |
| MMSG3-25RJ30 | $255.27 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.102 in78.78 mm |
Internal ID
N/A
6254 |
255.27 |
| MMSG3-25RJ32 | $255.27 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 2.953 in75 mm | Outer Diameter (D) N/A 3.102 in78.78 mm |
Internal ID
N/A
6255 |
255.27 |
| MMSG3-30L | $259.88 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 30 | Shape N/A B4 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.685 in93.61 mm |
Internal ID
N/A
6256 |
259.88 |
| MMSG3-30LJ20 | $271.09 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.685 in93.61 mm |
Internal ID
N/A
6257 |
271.09 |
| MMSG3-30LJ22 | $284.64 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.866 in22 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.685 in93.61 mm |
Internal ID
N/A
6258 |
284.64 |
| MMSG3-30LJ25 | $284.64 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.685 in93.61 mm |
Internal ID
N/A
6259 |
284.64 |
| MMSG3-30LJ28 | $284.64 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.685 in93.61 mm |
Internal ID
N/A
6260 |
284.64 |
| MMSG3-30LJ30 | $284.64 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.685 in93.61 mm |
Internal ID
N/A
6261 |
284.64 |
| MMSG3-30LJ32 | $282.92 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.685 in93.61 mm |
Internal ID
N/A
6262 |
282.92 |
| MMSG3-30LJ35 | $282.92 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.685 in93.61 mm |
Internal ID
N/A
6263 |
282.92 |
| MMSG3-30LJ40 | $281.21 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.685 in93.61 mm |
Internal ID
N/A
6264 |
281.21 |
| MMSG3-30R | $259.88 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 30 | Shape N/A B4 | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.685 in93.61 mm |
Internal ID
N/A
6265 |
259.88 |