Ground Spiral Miter Gears (MMSG)
Miter Gears
Low cost and widely applicable, with a large selection of pitches and numbers of teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| MMSG3.5-25LJ35 | $284.95 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.615 in91.81 mm |
Internal ID
N/A
6291 |
284.95 |
| MMSG3.5-25LJ40 | $283.24 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.615 in91.81 mm |
Internal ID
N/A
6292 |
283.24 |
| MMSG3.5-25R | $260.29 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B4 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.615 in91.81 mm |
Internal ID
N/A
6293 |
260.29 |
| MMSG3.5-25RJ25 | $271.58 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.615 in91.81 mm |
Internal ID
N/A
6294 |
271.58 |
| MMSG3.5-25RJ28 | $286.67 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.615 in91.81 mm |
Internal ID
N/A
6295 |
286.67 |
| MMSG3.5-25RJ30 | $284.95 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.615 in91.81 mm |
Internal ID
N/A
6296 |
284.95 |
| MMSG3.5-25RJ32 | $284.95 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.615 in91.81 mm |
Internal ID
N/A
6297 |
284.95 |
| MMSG3.5-25RJ35 | $284.95 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.615 in91.81 mm |
Internal ID
N/A
6298 |
284.95 |
| MMSG3.5-25RJ40 | $283.24 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A B4K | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.615 in91.81 mm |
Internal ID
N/A
6299 |
283.24 |
| MMSG3.5-30L | $308.64 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B4 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
6300 |
308.64 |
| MMSG3.5-30LJ25 | $319.36 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
6301 |
319.36 |
| MMSG3.5-30LJ28 | $334.66 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
6302 |
334.66 |
| MMSG3.5-30LJ30 | $334.66 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
6303 |
334.66 |
| MMSG3.5-30LJ32 | $334.66 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
6304 |
334.66 |
| MMSG3.5-30LJ35 | $334.66 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
6305 |
334.66 |
| MMSG3.5-30LJ40 | $330.85 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
6306 |
330.85 |
| MMSG3.5-30LJ45 | $330.85 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
6307 |
330.85 |
| MMSG3.5-30LJ50 | $330.85 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
6308 |
330.85 |
| MMSG3.5-30R | $308.64 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B4 | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
6309 |
308.64 |
| MMSG3.5-30RJ25 | $319.36 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
6310 |
319.36 |
| MMSG3.5-30RJ28 | $334.66 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
6311 |
334.66 |
| MMSG3.5-30RJ30 | $334.66 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
6312 |
334.66 |
| MMSG3.5-30RJ32 | $334.66 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
6313 |
334.66 |
| MMSG3.5-30RJ35 | $334.66 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
6314 |
334.66 |
| MMSG3.5-30RJ40 | $330.85 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A B4K | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.300 in109.21 mm |
Internal ID
N/A
6315 |
330.85 |