KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Miter Gears > Ground Spiral Miter Gears (MMSG) > View Items
  1. All CategoriesAll Categories
  2. Miter GearsMiter Gears
  3. Ground Spiral Miter Gears (MMSG)Ground Spiral Miter Gears (MMSG)
  4. View Items

Ground Spiral Miter Gears (MMSG)


Email This Page Download PDF Download PDF Printable Page
Ground Spiral Miter Gears (MMSG) Miter Gears
  • Ground-Spiral-Miter-Gears--MMSG-/Asset/Ground-Spiral-Miter-Gears--MMSG-.png
  • Ground-Spiral-Miter-Gears--MMSG-_Dim
  • Ground-Spiral-Miter-Gears--MMSG-/Asset/Ground-Spiral-Miter-Gears--MMSG-.png
  • Ground-Spiral-Miter-Gears--MMSG-_Dim
Low cost and widely applicable, with a large selection of pitches and numbers of teeth.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
201 - 225 of 246 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore (A) (in)

Bore (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

MMSG3.5-30RJ45 $330.85 CAD N/A CAD Icon (for items table) Module N/A 3.5 No. of Teeth N/A 30 Shape N/A B4K Bore (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.300 in109.21 mm Internal ID N/A
6316
330.85
MMSG3.5-30RJ50 $330.85 CAD N/A CAD Icon (for items table) Module N/A 3.5 No. of Teeth N/A 30 Shape N/A B4K Bore (A) N/A 1.969 in50 mm Pitch Diameter (C) N/A 4.134 in105 mm Outer Diameter (D) N/A 4.300 in109.21 mm Internal ID N/A
6317
330.85
MMSG4-20L $237.28 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 20 Shape N/A B4 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in84.99 mm Internal ID N/A
6318
237.28
MMSG4-20LJ20 $246.80 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 20 Shape N/A B4K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in84.99 mm Internal ID N/A
6319
246.8
MMSG4-20LJ22 $261.54 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 20 Shape N/A B4K Bore (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in84.99 mm Internal ID N/A
6320
261.54
MMSG4-20LJ25 $261.54 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 20 Shape N/A B4K Bore (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in84.99 mm Internal ID N/A
6321
261.54
MMSG4-20LJ28 $261.54 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 20 Shape N/A B4K Bore (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in84.99 mm Internal ID N/A
6322
261.54
MMSG4-20LJ30 $259.83 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 20 Shape N/A B4K Bore (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in84.99 mm Internal ID N/A
6323
259.83
MMSG4-20LJ32 $259.83 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 20 Shape N/A B4K Bore (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in84.99 mm Internal ID N/A
6324
259.83
MMSG4-20R $237.28 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 20 Shape N/A B4 Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in84.99 mm Internal ID N/A
6325
237.28
MMSG4-20RJ20 $246.80 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 20 Shape N/A B4K Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in84.99 mm Internal ID N/A
6326
246.8
MMSG4-20RJ22 $261.54 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 20 Shape N/A B4K Bore (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in84.99 mm Internal ID N/A
6327
261.54
MMSG4-20RJ25 $261.54 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 20 Shape N/A B4K Bore (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in84.99 mm Internal ID N/A
6328
261.54
MMSG4-20RJ28 $261.54 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 20 Shape N/A B4K Bore (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in84.99 mm Internal ID N/A
6329
261.54
MMSG4-20RJ30 $259.83 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 20 Shape N/A B4K Bore (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in84.99 mm Internal ID N/A
6330
259.83
MMSG4-20RJ32 $259.83 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 20 Shape N/A B4K Bore (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in84.99 mm Internal ID N/A
6331
259.83
MMSG4-25L $301.96 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 25 Shape N/A B4 Bore (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.122 in104.7 mm Internal ID N/A
6332
301.96
MMSG4-25LJ28 $314.56 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 25 Shape N/A B4K Bore (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.122 in104.7 mm Internal ID N/A
6333
314.56
MMSG4-25LJ30 $329.89 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 25 Shape N/A B4K Bore (A) N/A 1.181 in30 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.122 in104.7 mm Internal ID N/A
6334
329.89
MMSG4-25LJ32 $329.89 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 25 Shape N/A B4K Bore (A) N/A 1.260 in32 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.122 in104.7 mm Internal ID N/A
6335
329.89
MMSG4-25LJ35 $326.08 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 25 Shape N/A B4K Bore (A) N/A 1.378 in35 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.122 in104.7 mm Internal ID N/A
6336
326.08
MMSG4-25LJ40 $326.08 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 25 Shape N/A B4K Bore (A) N/A 1.575 in40 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.122 in104.7 mm Internal ID N/A
6337
326.08
MMSG4-25LJ45 $322.27 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 25 Shape N/A B4K Bore (A) N/A 1.772 in45 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.122 in104.7 mm Internal ID N/A
6338
322.27
MMSG4-25R $301.96 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 25 Shape N/A B4 Bore (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.122 in104.7 mm Internal ID N/A
6339
301.96
MMSG4-25RJ28 $314.56 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 25 Shape N/A B4K Bore (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.937 in100 mm Outer Diameter (D) N/A 4.122 in104.7 mm Internal ID N/A
6340
314.56
201 - 225 of 246 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA