Hardened Miter Gears (SMA·SMB·SMC)
Miter Gears
Convenient in applications where the rack has reciprocal motion.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 2
Clear
Filter
Module
No. of Teeth
Shape
Bore (A) (in)
Bore (A) (mm)
Pitch Diameter (C) (in)
Pitch Diameter (C) (mm)
Outer Diameter (D) (in)
Outer Diameter (D) (mm)
Item # |
Sell Price |
CAD |
Module |
No. of Teeth |
Shape |
Bore (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|
| SMB3-30 | $83.88 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 30 | Shape N/A BK | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.543 in90 mm | Outer Diameter (D) N/A 3.710 in94.24 mm |
Internal ID
N/A
10180 |
83.88 |
| SMC3-20 | $54.02 |
CAD
N/A
|
Module N/A 3 | No. of Teeth N/A 20 | Shape N/A BK | Bore (A) N/A 0.787 in20 mm | Pitch Diameter (C) N/A 2.362 in60 mm | Outer Diameter (D) N/A 2.529 in64.24 mm |
Internal ID
N/A
10189 |
54.02 |
| SMA3.5-20 | $70.06 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 20 | Shape N/A BK | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.951 in74.95 mm |
Internal ID
N/A
10158 |
70.06 |
| SMA3.5-25 | $81.37 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A BK | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.640 in92.45 mm |
Internal ID
N/A
10159 |
81.37 |
| SMA3.5-30 | $118.97 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A BK | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.329 in109.95 mm |
Internal ID
N/A
10160 |
118.97 |
| SMB3.5-20 | $69.79 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 20 | Shape N/A BK | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 2.756 in70 mm | Outer Diameter (D) N/A 2.951 in74.95 mm |
Internal ID
N/A
10181 |
69.79 |
| SMB3.5-25 | $81.82 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 25 | Shape N/A BK | Bore (A) N/A 1.102 in28 mm | Pitch Diameter (C) N/A 3.445 in87.5 mm | Outer Diameter (D) N/A 3.640 in92.45 mm |
Internal ID
N/A
10182 |
81.82 |
| SMB3.5-30 | $119.78 |
CAD
N/A
|
Module N/A 3.5 | No. of Teeth N/A 30 | Shape N/A BK | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.134 in105 mm | Outer Diameter (D) N/A 4.329 in109.95 mm |
Internal ID
N/A
10183 |
119.78 |
| SMA4-20 | $84.40 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 20 | Shape N/A BK | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.372 in85.65 mm |
Internal ID
N/A
10161 |
84.4 |
| SMA4-25 | $106.71 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 25 | Shape N/A BK | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.160 in105.66 mm |
Internal ID
N/A
10162 |
106.71 |
| SMA4-30 | $151.41 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 30 | Shape N/A BK | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.947 in125.66 mm |
Internal ID
N/A
10163 |
151.41 |
| SMB4-20 | $84.40 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 20 | Shape N/A BK | Bore (A) N/A 1.260 in32 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.372 in85.65 mm |
Internal ID
N/A
10184 |
84.4 |
| SMB4-25 | $107.52 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 25 | Shape N/A BK | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.160 in105.66 mm |
Internal ID
N/A
10185 |
107.52 |
| SMB4-30 | $153.40 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 30 | Shape N/A BK | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 4.947 in125.66 mm |
Internal ID
N/A
10186 |
153.4 |
| SMC4-20 | $85.04 |
CAD
N/A
|
Module N/A 4 | No. of Teeth N/A 20 | Shape N/A BK | Bore (A) N/A 0.984 in25 mm | Pitch Diameter (C) N/A 3.150 in80 mm | Outer Diameter (D) N/A 3.372 in85.65 mm |
Internal ID
N/A
10190 |
85.04 |
| SMA5-20 | $123.25 |
CAD
N/A
|
Module N/A 5 | No. of Teeth N/A 20 | Shape N/A BK | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.215 in107.07 mm |
Internal ID
N/A
10164 |
123.25 |
| SMA5-25 | $171.00 |
CAD
N/A
|
Module N/A 5 | No. of Teeth N/A 25 | Shape N/A BK | Bore (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 4.921 in125 mm | Outer Diameter (D) N/A 5.200 in132.07 mm |
Internal ID
N/A
10165 |
171 |
| SMA5-30 | $240.45 |
CAD
N/A
|
Module N/A 5 | No. of Teeth N/A 30 | Shape N/A BK | Bore (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.184 in157.07 mm |
Internal ID
N/A
10166 |
240.45 |
| SMB5-20 | $125.42 |
CAD
N/A
|
Module N/A 5 | No. of Teeth N/A 20 | Shape N/A BK | Bore (A) N/A 1.181 in30 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.215 in107.07 mm |
Internal ID
N/A
10187 |
125.42 |
| SMC5-20 | $124.42 |
CAD
N/A
|
Module N/A 5 | No. of Teeth N/A 20 | Shape N/A BK | Bore (A) N/A 1.378 in35 mm | Pitch Diameter (C) N/A 3.937 in100 mm | Outer Diameter (D) N/A 4.215 in107.07 mm |
Internal ID
N/A
10191 |
124.42 |
| SMA6-20 | $178.67 |
CAD
N/A
|
Module N/A 6 | No. of Teeth N/A 20 | Shape N/A BK | Bore (A) N/A 1.772 in45 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.058 in128.48 mm |
Internal ID
N/A
10167 |
178.67 |
| SMA6-25 | $249.87 |
CAD
N/A
|
Module N/A 6 | No. of Teeth N/A 25 | Shape N/A BK | Bore (A) N/A 2.165 in55 mm | Pitch Diameter (C) N/A 5.906 in150 mm | Outer Diameter (D) N/A 6.239 in158.48 mm |
Internal ID
N/A
10168 |
249.87 |
| SMB6-20 | $177.05 |
CAD
N/A
|
Module N/A 6 | No. of Teeth N/A 20 | Shape N/A BK | Bore (A) N/A 1.969 in50 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.058 in128.48 mm |
Internal ID
N/A
10188 |
177.05 |
| SMC6-20 | $180.11 |
CAD
N/A
|
Module N/A 6 | No. of Teeth N/A 20 | Shape N/A BK | Bore (A) N/A 1.575 in40 mm | Pitch Diameter (C) N/A 4.724 in120 mm | Outer Diameter (D) N/A 5.058 in128.48 mm |
Internal ID
N/A
10192 |
180.11 |
| SMA8-20 | $308.12 |
CAD
N/A
|
Module N/A 8 | No. of Teeth N/A 20 | Shape N/A BK | Bore (A) N/A 2.362 in60 mm | Pitch Diameter (C) N/A 6.299 in160 mm | Outer Diameter (D) N/A 6.744 in171.31 mm |
Internal ID
N/A
10169 |
308.12 |
1 2