KHK USA Metric Gears
  • Products
  • RFQ - Custom Gears
  • Catalog Request
  • About
    • Factory Direct
  • Contact
  • Cart
  • Login
Phone: 516-248-3850

Free Delivery

All Categories > Miter Gears > Spiral Miter Gears (MMSA·MMSB) > View Items
  1. All CategoriesAll Categories
  2. Miter GearsMiter Gears
  3. Spiral Miter Gears (MMSA·MMSB)Spiral Miter Gears (MMSA·MMSB)
  4. View Items

Spiral Miter Gears (MMSA·MMSB)


Email This Page Download PDF Download PDF Printable Page
Spiral Miter Gears (MMSA·MMSB) Miter Gears
  • Spiral-Miter-Gears--MMSA-MMSB-/Asset/Spiral-Miter-Gears--MMSA-MMSB-.png
  • Spiral-Miter-Gears--MMSA-MMSB-_Dim
  • Spiral-Miter-Gears--MMSA-MMSB-/Asset/Spiral-Miter-Gears--MMSA-MMSB-.png
  • Spiral-Miter-Gears--MMSA-MMSB-_Dim

Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
1 - 25 of 40 | Results Per Page | View | Unit of Measure
1 2 
Request Information Compare Items Search by Specification
Clear Filter

Module

No. of Teeth

Shape

Bore (A) (in)

Bore (A) (mm)

Pitch Diameter (C) (in)

Pitch Diameter (C) (mm)

Outer Diameter (D) (in)

Outer Diameter (D) (mm)

Item #

Sell Price

CAD

Module

No. of Teeth

Shape

Bore (A)

Pitch Diameter (C)

Outer Diameter (D)

Internal ID

Sell Price 1 Value

MMSA1-20L $26.39 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 20 Shape N/A BT Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.838 in21.29 mm Internal ID N/A
6076
26.39
MMSA1-20R $26.36 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 20 Shape N/A BT Bore (A) N/A 0.315 in8 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.838 in21.29 mm Internal ID N/A
6077
26.36
MMSB1-20L $26.36 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 20 Shape N/A BT Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.838 in21.29 mm Internal ID N/A
6098
26.36
MMSB1-20R $26.36 CAD N/A CAD Icon (for items table) Module N/A 1 No. of Teeth N/A 20 Shape N/A BT Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 0.787 in20 mm Outer Diameter (D) N/A 0.838 in21.29 mm Internal ID N/A
6099
26.36
MMSA1.5-20L $30.53 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 20 Shape N/A BT Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.256 in31.9 mm Internal ID N/A
6078
30.53
MMSA1.5-20R $30.53 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 20 Shape N/A BT Bore (A) N/A 0.394 in10 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.256 in31.9 mm Internal ID N/A
6079
30.53
MMSB1.5-20L $34.61 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 20 Shape N/A BK Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.256 in31.9 mm Internal ID N/A
6100
34.61
MMSB1.5-20R $34.61 CAD N/A CAD Icon (for items table) Module N/A 1.5 No. of Teeth N/A 20 Shape N/A BK Bore (A) N/A 0.472 in12 mm Pitch Diameter (C) N/A 1.181 in30 mm Outer Diameter (D) N/A 1.256 in31.9 mm Internal ID N/A
6101
34.61
MMSA2-20L $41.38 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 20 Shape N/A BK Bore (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.674 in42.52 mm Internal ID N/A
6082
41.38
MMSA2-20R $41.38 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 20 Shape N/A BK Bore (A) N/A 0.551 in14 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.674 in42.52 mm Internal ID N/A
6083
41.38
MMSB2-20L $41.29 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 20 Shape N/A BK Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.674 in42.52 mm Internal ID N/A
6102
41.29
MMSB2-20R $41.29 CAD N/A CAD Icon (for items table) Module N/A 2 No. of Teeth N/A 20 Shape N/A BK Bore (A) N/A 0.630 in16 mm Pitch Diameter (C) N/A 1.575 in40 mm Outer Diameter (D) N/A 1.674 in42.52 mm Internal ID N/A
6103
41.29
MMSA2.5-20L $70.24 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A BK Bore (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.094 in53.2 mm Internal ID N/A
6084
70.24
MMSA2.5-20R $70.24 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A BK Bore (A) N/A 0.709 in18 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.094 in53.2 mm Internal ID N/A
6085
70.24
MMSB2.5-20L $70.15 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A BK Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.094 in53.2 mm Internal ID N/A
6104
70.15
MMSB2.5-20R $70.15 CAD N/A CAD Icon (for items table) Module N/A 2.5 No. of Teeth N/A 20 Shape N/A BK Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 1.969 in50 mm Outer Diameter (D) N/A 2.094 in53.2 mm Internal ID N/A
6105
70.15
MMSA3-20L $82.62 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 20 Shape N/A BK Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.519 in63.99 mm Internal ID N/A
6086
82.62
MMSA3-20R $82.62 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 20 Shape N/A BK Bore (A) N/A 0.787 in20 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.519 in63.99 mm Internal ID N/A
6087
82.62
MMSB3-20L $82.53 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 20 Shape N/A BK Bore (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.519 in63.99 mm Internal ID N/A
6106
82.53
MMSB3-20R $82.53 CAD N/A CAD Icon (for items table) Module N/A 3 No. of Teeth N/A 20 Shape N/A BK Bore (A) N/A 0.866 in22 mm Pitch Diameter (C) N/A 2.362 in60 mm Outer Diameter (D) N/A 2.519 in63.99 mm Internal ID N/A
6107
82.53
MMSA3.5-20L $101.61 CAD N/A CAD Icon (for items table) Module N/A 3.5 No. of Teeth N/A 20 Shape N/A B4 Bore (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.934 in74.53 mm Internal ID N/A
6088
101.61
MMSA3.5-20R $101.61 CAD N/A CAD Icon (for items table) Module N/A 3.5 No. of Teeth N/A 20 Shape N/A B4 Bore (A) N/A 0.984 in25 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.934 in74.53 mm Internal ID N/A
6089
101.61
MMSB3.5-20L $101.34 CAD N/A CAD Icon (for items table) Module N/A 3.5 No. of Teeth N/A 20 Shape N/A B4 Bore (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.934 in74.53 mm Internal ID N/A
6108
101.34
MMSB3.5-20R $101.34 CAD N/A CAD Icon (for items table) Module N/A 3.5 No. of Teeth N/A 20 Shape N/A B4 Bore (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 2.756 in70 mm Outer Diameter (D) N/A 2.934 in74.53 mm Internal ID N/A
6109
101.34
MMSA4-20L $126.47 CAD N/A CAD Icon (for items table) Module N/A 4 No. of Teeth N/A 20 Shape N/A B4 Bore (A) N/A 1.102 in28 mm Pitch Diameter (C) N/A 3.150 in80 mm Outer Diameter (D) N/A 3.346 in84.99 mm Internal ID N/A
6090
126.47
1 - 25 of 40 | Results Per Page | View | Unit of Measure
1 2 
*

Explore our factory direct metric gear catalog

KHK USA Inc
259 Elm Place
Mineola, NY 11501
(516) 248-3850

Email exclusives
Sign up and be the first to hear about promotions and more.

Sign Me Up

CATALOG

  • Metric Spur Gears
  • Metric Helical Gears
  • Metric Internal Ring Gears
  • Metric Gear Racks
  • Circular Pitch Metric Racks & Pinions
  • Metric Miter Gears
  • Metric Bevel Gears
  • Metric Screw Gears
  • Metric Worm Gear Pairs
  • Metric Gear Boxes
  • Inch Gears
  • Miscellaneous Metric Gear Products
  • RFQ
  • Catalog Request
  • About KHK Gears
  • Account Login
  • Cart
  • © 2024 KHK GEARS US ALL RIGHTS RESERVED
  • Terms & Conditions
  • Privacy Policy
  • Shipping Policy
  • Returns Policy
  • Sitemap
A3 Member Seal PTDA